Products
FR-A800 Plus series
Dedicated inverter for specialized fields FR-A800 Plus series.
The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series inverter.
FR-A800-CRN
Inverter with various functions ideal for a crane application such as reduction in tact time, load slippage prevention, etc.
FR-A800-R2R
The FR-A800-R2R inverter has various dedicated functions such as winding diameter calculation, providing stable winding/unwinding control independently.
FR-A800-LC
Release of the new liquid cooled type inverter, FR-A800-LC
Coolant is used for cooling the inside of the inverter. Liquid cooling enables new applications in the environments where heat is difficult to be dissipated.
FR-A800-AWH
Release of the new inverter for logistics and transportation
The FR-A800-AWH inverters are ideal for logistics and transportation, supporting dual feedback control, full-closed control, and nine types of distance sensors.