Factory Automation

Inverters-FREQROL The energy saving calculation system

The energy saving calculation system

This system enables you to check and see the energy saving effect when operating a FREQROL series inverter coupled with a 3-phase motor (a general purpose motor or an IPM motor).

  • Entering the operating conditions is all you have to do. The system will simply take care of the rest to simulate the energy saving effect.
  • Simple and convenient to simulate the energy saving effect before introducing an inverter.
  • Choose the constant torque application or fan/pump application according to your purpose.
  • The graph indicates the energy saving break point and life cycle cost in a simple, comprehensible manner.

Please read through and thoroughly understand the following terms of use and cautionary notes. Use this system only if you agree.

  1. This system is available for use for a customer using Mitsubishi Electric Corporation's products or considering doing so.
  2. his system is intended for you to use for reference purposes only to check and see the energy saving effect when operating a FREQROL series inverter coupled with a 3-phase motor (a general purpose motor or an IPM motor).
    Therefore, use the system outcome for reference purposes only and check it out in the documents such as product catalogs and manuals for confirmation.
  1. The contents of this system may be changed or deleted without prior notice.

Clicking on [Yes, I agree] calls up the energy saving calculation system window.