Industrial Computer MELIPC Series
MELIPC MI3000 -GT SoftGOT2000-



Easily visualize shop floor with GT SoftGOT2000

GT SoftGOT2000 pre-installed
GT SoftGOT2000 is pre-installed*1 on MI3000. Various industrial devices can be directly connected*2 and monitored in the same way as GOT2000 Series. The data collected by Edgecross can also be monitored.

- *1GT SoftGOT2000 license key (for USB port) (sold separately) is not required.
- *2For the connectable model list and supported connection types, please refer to the Graphic Operation Terminal GOT2000 Series Catalog , or refer to the GT SoftGOT2000 Version1 Operating Manualby starting up e-Manual Viewer that is pre-installed on MI3000.
- *3To monitor devices of MELSERVO-J5 Series servo amplifiers, it is required to use GT SoftGOT2000 and GT Designer3 Version1.240A or later.
Use various functions of GT SoftGOT2000 on a panel computer
Alarm display
GT SoftGOT2000 displays communication errors (system alarms) of controllers and user-created alarms (user alarms).

Operation log
GT SoftGOT2000 records the operation information, such as “what, when, and how” of an operation performed, in chronological order in a USB memory.

Logging & Graph/List
GT SoftGOT2000 collects the data from programmable controllers and other devices and displays the collected data in a historical trend graph and list.

Recipe
GT SoftGOT2000 saves the recipe information (device values) such as material blend and machine conditions.
You can change the recipe on the GT SoftGOT2000 and write it to a programmable controller to quickly perform the changeover.

Multi-channel*1
Up to four channels of industrial devices can be monitored via Ethernet on a single module of GT SoftGOT2000. With this function, you can flexibly configure systems and visually check devices.
- *1It is required to use GT SoftGOT2000 and GT Designer3 Version1.240A or later.

Operability
Not only touch operations [NEW], but also long-press operations can be used. Enabling momentary action and ON-delay of touch switches ensures safe operation and improves operability.

To use the functions with [NEW] mark, it is required to update GT SoftGOT2000 to version 1.215Z or later.
Interaction with GOT2000
GT SoftGOT2000 allows monitoring of devices connected via Ethernet using the project data that is read from GOT at a shop floor. GT SoftGOT2000 and the GOT can display different screens. Since the project data dedicated for GT SoftGOT2000 is not required, you can quickly start remote monitoring. (SoftGOT-GOT link function)

Interaction with Windows® applications
By creating a touch switch on the GT SoftGOT2000 screen, it is possible to start other applications (such as Microsoft® Excel® ) while monitoring with GT SoftGOT2000. Interaction with Windows® applications makes it possible to build advanced and flexible systems.

OPC UA client support for data collection and monitoring of various devices*2
GT SoftGOT2000 accesses an OPC UA server as an OPC UA client. GT SoftGOT2000 can collect data you need via the OPC UA server even if direct connection to IT systems or the devices at the shop floor is not supported.

OPC UA (OLE for Process Control Unified Architecture):
a highly reliable, open international standard for industrial communication that enables data exchange among devices from multiple vendors on different operating systems.
- *1It is required to install MELSOFT GT OPC UA Client software on a personal computer. For more information about how to obtain the software, please contact your local sales office.
- *2It is required to use GT SoftGOT2000 and GT Designer3 Version1.240A or later.
Easily create project data
Creating screens is easy
The display screen is created with GT Designer3.
By converting the GOT type to MI3000, the project data for GOT2000 can be used as is. Ready to use sample screens are also available.
- *For the details of GT Designer3 functions, please see here.

Sound files can be created easily
Sound files for notification can be created easily with GT Designer3.
Just enter text in GT Designer3 to create a sound file of a message. In addition to messages, sound effects and melodies are included. Three types of sound files can be combined to make effective audio guidance.
(Speech synthesis function*1)
- *1GT Works Text to Speech License (SW1DND-GTVO-M) is required separately.


Specifications of GT SoftGOT2000
Item | Description |
---|---|
Resolution | 640 to 1920 × 480 to 1200 |
Display color | 65536 colors |
Display language | At initial startup: English*2 |
Connection type*1 | Ethernet connection, direct CPU connection, serial communication connection, CC-Link IE Controller Network connection,CC-Link IE Field Network connection, MELSECNET connection |
- *1Required devices vary depending on the connection type. For the details, please refer to the GT SoftGOT2000 Version1 Operating Manual
.
- *2By switching display languages, Japanese and Chinese (Simplified) can be displayed. To upgrade the software version, use the English version of the upgrade software.
For the system configuration of the GT SoftGOT2000, please see here.
- *For obtaining GT SoftGOT2000, please contact your local sales office.