Energy Saving Supporting DevicesEMU-CT50-A Specifications

Specifications
Category | |
Group | |
Use | |
Model name | |
Rated primary current | |
Rated secondary current | |
Rated load | |
Maximum use voltage | |
Applicable wire size (reference) | IV wire |
CV wire | |
Ratio error | |
Phase difference variation | |
Measurement category | |
Degree of contamination | |
Operating temperature range | |
Operating humidity range | |
CE marking compatible standard | |
Maximum voltage compatible with CE marking | |
Weight |
Energy Saving Supporting Devices |
Energy Measuring Unit |
Split-type Current Sensor |
50A AC |
16.66mA |
0.1VA |
460V AC |
38mm2 |
22mm2 |
±1% (5 to 100% of rating, RL≦10Ω) |
±45 degree or less (10 to 100% of rating, RL=10Ω) ±60 degree or less (5% of rating, RL=10Ω) |
- |
- |
-5 ~ 55°C (daily average temperature of 35 °C or less) |
30% ~ 85%RH (no condensation) |
- |
- |
0.05kg |
* Maximum voltage means voltage to ground.
* Use an electric wire of the size of penetrating this current sensor for a primary side cable, do not use a non-insulation electric wire or a metal for a primary cable.
* Do not ground the secondary side of the split-type current sensor.