Power Management MetersME-0040C-SS96 Specifications

General specifications
Category |
Group |
Model |
Model name |
Input functions |
Transmission function |
Used with |
Weight |
Operating temperature |
Operating humidity |
Storage temperature |
Storage humidity |
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series CC-Link communication unit |
Digital input (4 points) |
CC-Link |
ME96SSHB-MB, ME96SSRB-MB, ME96SSHA-MB, ME96SSRA-MB, ME96SSH-MB, ME96SSR-MB |
0.15kg |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Communication Specifications
Communication |
No. of occupied stations |
CC-Link version |
Baud rate |
Transmission method |
Synchronous method |
Encoding method |
Transmission path format |
Transmission format |
Error control system |
Number of connectable units |
Remote station numbers (station numbers) |
CC-Link Communication |
1 Station Remote device station |
CC-Link Ver 1.10 / Ver 2.00 |
10Mbps / 5Mbps / 2.5Mbps / 625kbps / 156kbps |
Broadcast polling system |
Frame synchronous system |
NRZI |
Bus format (EIA RS485) |
HDLC |
CRC (X16 + X12 + X5 + 1) |
42 units (max, remote device station) |
1 to 64 |
*1 For CC-Link connection cables, please use the dedicated cables.
For information regarding dedicated cables, please refer to the CC-Link Partner Product Catalog published by the CC-Link Partner Association or CC-Link Partner Product
Information on the CC-Link Partner Association website (http://www.cc-link.org).
Notes 1. Dedicated CC-Link cables compatible with Ver. 1.00 cannot be used in tandem with dedicated CC-Link high-performance cables compatible with Ver. 1.00.
Notes 2. In the case of systems consisting of units compatible with Ver. 1.00, 1.10 or 2.00 used in tandem with Ver. 1.00 or 1.10 cables, Ver. 1.00 specifications will
apply for the maximum total cable length and length of cables between stations.
Notes 3. For terminal resistance, be sure to use 110 Ω ±5% (1/2W product) when using dedicated CC-Link cables or 130 Ω ±5% (1/2W product) when using dedicated
CC-Link high-performance cables.