Network related productsNZ2GNSS2-16DTE Specifications

Performance specifications
| Input type | |
| Number of input points | |
| Rated input voltage | |
| Rated input current | |
| Maximum number of simultaneous input points | |
| ON voltage/ON current | |
| OFF voltage/OFF current | |
| Input resistance | |
| Input circuit response time | OFF to ON |
| ON to OFF | |
| Safety remote station refresh response processing time | |
| Input response time of safety remote station | |
| External power supply for I/O part | Voltage |
| Current | |
| Protection function | |
| Power supply current for input device (COM+) | |
| Input common terminal arrangement | |
| Output type | |
| Number of output points | |
| Rated load voltage | |
| Maximum load current | |
| Maximum inrush current | |
| Leakage current at OFF | |
| Maximum voltage drop at ON | |
| Output circuit response time | OFF to ON |
| ON to OFF | |
| Output response time of safety remote station | |
| Surge suppressor | |
| Protection function | |
| Output common terminal arrangement | |
| Dielectric withstand voltage | |
| Insulation resistance | |
| Protection degree | |
| Station type | |
| CC-Link IE TSN Class | |
| CC-Link IE TSN protocol version | CC-Link IE TSN Class B |
| CC-Link IE TSN Class A | |
| Maximum response time for time-managed polling | CC-Link IE TSN Class A |
| Network topology | |
| Multicast filter | |
| Cyclic transmission | RX/RY points |
| RWr/RWw points | |
| SA\X/SA\Y points | |
| Module power supply | Voltage |
| Current | |
| Protection function | |
| Fuse | |
| External interface | |
| External dimensions | Height |
| Width | |
| Depth | |
| Weight | |
DC input (negative common type) |
8 points (single wiring) 4 points (double wiring) |
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC) |
7.3 mA TYP. (24 V DC) |
100 % |
12 V DC or more/3 mA or more |
5 V DC or less/1.3 mA or less |
2.6 kΩ |
0.4 ms or less (24 V DC) |
0.4 ms or less (24 V DC) |
2.0 ms |
Input circuit response time + Input response time (1.0 ms, 1.5 ms, 5 ms, 10 ms, 20 ms, 50 ms, 70 ms) |
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC) |
160 mA |
External power supply overvoltage protection function |
0.4 A/terminal |
8 points/common (spring clamp terminal block type) |
Source + source type |
8 points (single wiring), 4 points (double wiring) |
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC) |
0.5 A/point, 4 A/common |
1.0 A, 10 ms or less |
0.1 mA or less |
0.5 V DC (TYP.) 0.5 A, 0.8 V DC (MAX.) 0.5 A |
0.4 ms or less (24 V DC) |
0.4 ms or less (24 V DC) |
Output circuit response time |
Zener diode |
Output overload protection function |
8 points/common (spring clamp terminal block type) |
Between all DC external terminals and ground: 510 V AC for 1 minute |
Between all DC external terminals and ground: 10 MΩ or higher by 500 V DC insulation resistance tester |
IP2X |
Remote station |
CC-Link IE TSN Class B CC-Link IE TSN Class A |
Protocol version 2.0/1.0 |
Protocol version 2.0 |
512 µs |
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology |
Available |
16 points |
4 points |
32 points |
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC) |
170 mA |
Module power supply overvoltage protection function, module power supply overcurrent protection function |
1.6 A (not replaceable) |
Communication part: RJ45 connector Module power supply part: Terminal block for module power supply and FG (two-piece spring clamp terminal block) I/O part, external power supply part: 40-point two-piece spring clamp terminal block (push-in) |
50 mm |
142 mm |
68 mm |
0.25 kg |
General specifications
| Operating ambient temperature | ||
| Storage ambient temperature | ||
| Operating ambient humidity | ||
| Storage ambient humidity | ||
| Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 | Under intermittent vibration |
| Under continuous vibration | ||
| Shock resistance | ||
| Operating atmosphere | ||
| Operating altitude | ||
| Installation location | ||
| Overvoltage category | ||
| Pollution degree | ||
| Equipment class | ||
0...55 ˚C |
-40...75 ˚C |
5...95 %RH, non-condensing |
5...95 %RH, non-condensing |
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, duration of action 11 ms, 3 times in X, Y, Z directions respectively by sine half-wave pulse) |
No corrosive gases, flammable gases, less conductive dust |
0...2000 m |
Inside a control panel |
II or less |
2 or less |
Class III |