Factory Automation

Network related productsNZ2GNSS2-8D   Specifications

Performance specifications

Input type
Number of input points
Rated input voltage
Rated input current
Maximum number of simultaneous input points
ON voltage/ON current
OFF voltage/OFF current
Input resistance
Input circuit response time OFF to ON
ON to OFF
Safety remote station refresh response processing time
Input response time of safety remote station
External power supply for input part Voltage
Current
Protection function
Power supply current for input device (COM+)
Input common terminal arrangement
Dielectric withstand voltage
Insulation resistance
Protection degree
Station type
CC-Link IE TSN Class
CC-Link IE TSN protocol version CC-Link IE TSN Class B
CC-Link IE TSN Class A
Maximum response time for time-managed polling CC-Link IE TSN Class A
Network topology
Multicast filter
Cyclic transmission RX/RY points
RWr/RWw points
SA\X/SA\Y points
Module power supply Voltage
Current
Protection function
Fuse
External interface
External dimensions Height
Width
Depth
Weight
DC input (negative common type)
8 points (single wiring)
4 points (double wiring)
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC)
7.3 mA TYP. (24 V DC)
100 %
12 V DC or more/3 mA or more
5 V DC or less/1.3 mA or less
2.6 kΩ
0.4 ms or less (24 V DC)
0.4 ms or less (24 V DC)
2.0 ms
Input circuit response time + Input response time (1.0 ms, 1.5 ms, 5 ms, 10 ms, 20 ms, 50 ms, 70 ms)
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC)
100 mA
External power supply overvoltage protection function
0.4 A/terminal
8 points/common (spring clamp terminal block type)
Between all DC external terminals and ground: 510 V AC for 1 minute
Between all DC external terminals and ground: 10 MΩ or higher by 500 V DC insulation resistance tester
IP2X
Remote station
CC-Link IE TSN Class B
CC-Link IE TSN Class A
Protocol version 2.0/1.0
Protocol version 2.0
512 µs
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology
Available
16 points
4 points
32 points
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC)
160 mA
Module power supply overvoltage protection function, module power supply overcurrent protection function
1.6 A (not replaceable)
Communication part: RJ45 connector
Module power supply part: Terminal block for module power supply and FG (two-piece spring clamp terminal block)
I/O part, external power supply part: 40-point two-piece spring clamp terminal block (push-in)
50 mm
142 mm
68 mm
0.25 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Equipment class
0...55 ˚C
-40...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, duration of action 11 ms, 3 times in X, Y, Z directions respectively by sine half-wave pulse)
No corrosive gases, flammable gases, less conductive dust
0...2000 m
Inside a control panel
II or less
2 or less
Class III
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次