Factory Automation

MELSEC-QS/WS SeriesQS90SR2SP-CC   Specifications

Performance specifications

Input specifications
Number of safety input points
Number of other input points
Safety input rated input voltage
Safety input rated input current
Input type Type
X0
X1
Input isolation method
Input common terminal arrangement
Output specifications
Number of safety output points
Rated load current
Minimum switching load
Maximum allowable voltage of contact
Resistance load
Relay life Mechanical
Electrical
Maximum switching frequency
Response time Time until output ON
Time until output OFF
Output isolation method
Output common terminal arrangement
Common specifications
Number of extension modules
Dielectric withstand voltage
Insulation resistance
Station type
Number of occupied stations
Module power supply Voltage
Current
Safety power supply Voltage
Current
Protection degree
External interface
Communication cable
External dimensions Height
Width
Depth
Weight
 
1 safety input point (2 inputs)
1 start-up input point
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...26.4 V DC)
4.6 mA (300 mA at relay start-up)
P type
Positive common
Positive common
Relay
All points independent
 
1 safety output point (3 outputs)
Category 3: 5.0 A/point or less
Category 4: 3.6 A/point or less
5 V DC, 5 mA
250 V AC, 30 V DC
250 VAC/5 A, 30 VDC/5 A
5 million times or more
100 thousand times or more
1200 times/hour based on the rated control capacity
50 ms or less (safety input ON → safety output ON)
20 ms or less (safety input OFF → safety output OFF)
Relay
All points independent
 
Up to three extension safety relay modules can be connected.
Between safety outputs: 2500 V AC/1 mA or less for 1 minute
Between safety input and safety output: 2500 V AC/1 mA or less for 1 minute
Between power supply and safety output: 2500 V AC/1 mA or less for 1 minute
Between safety outputs: 100 MΩ or more, measured with a 500 V DC insulation resistance tester
Between safety input and safety output: 100 MΩ or more, measured with a 500 V DC insulation resistance tester
Between power supply and safety output: 100 MΩ or more, measured with a 500 V DC insulation resistance tester
Remote I/O station
1 station
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...26.4 V DC)
70 mA (when not using extension module), 145 mA (when using three extension modules)
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...26.4 V DC)
85 mA (when not using extension module), 325 mA (when using three extension modules)
IP1X
Two-piece spring clamp terminal block
Ver.1.10 compatible CC-Link dedicated cable
CC-Link dedicated cable (Ver.1.00 compatible)
CC-Link dedicated high-performance cable (Ver.1.00 compatible)
112 mm
45 mm
113.5 mm
0.37 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Equipment class
0...55 ˚C
-20...75 ˚C
30...85 %RH, non-condensing
30...85 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, duration of action 11 ms, 3 times in X, Y, Z directions respectively by sine half-wave pulse)
No corrosive gases
0...2000 m
Inside a control panel of IP standard 54 or more
III or less
2 or less
Class I
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次