MELSEC-QS/WS SeriesQS061P-A2-K Specifications

Performance specifications
| Installation position | ||
| Applicable base unit | ||
| Input power supply voltage | ||
| Input frequency | ||
| Input voltage distortion | ||
| Maximum input apparent power | ||
| Inrush current | ||
| Rated output current | 5 V DC | |
| Overcurrent protection | 5 V DC | |
| Overvoltage protection | 5 V DC | |
| Efficiency | ||
| Allowable momentary power failure time | ||
| Withstand voltage | ||
| Insulation resistance | ||
| Operation indication | ||
| Fuse | ||
| Contact output section | Application | |
| Rated switching voltage/current | ||
| Minimum switching load | ||
| Response time | OFF to ON | |
| ON to OFF | ||
| Life | Mechanical | |
| Electrical | ||
| Surge suppressor | ||
| Fuse | ||
| External interface | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
QS series power supply module installation slot |
QS034B-K |
200...240 V AC (-15 %...+10 %) |
50/60 Hz ±5 % |
Within 5 % |
125 VA |
20 A, within 8 ms |
6 A |
6.6 A or more |
5.5...6.5 V |
70 % or more |
Within 20 ms |
Between input-LG batched and output-FG batched, 2830 V AC rms/3 cycles (altitude 2000 m) |
Input and LG batched, output and FG batched, batch input-LG, batch output-FG: 10 MΩ or higher by 500 VDC insulation resistance tester |
LED (Normal: On (green), error: Off) |
Built-in (user-unchangeable) |
ERR. contact |
24 V DC, 0.5 A |
5 V DC, 1 mA |
10 ms or less |
12 ms or less |
20 million times or more |
Rated switching voltage/current load: More than 100 thousand times |
None |
None |
Terminal block (M3.5 screw) |
98 mm |
55.2 mm |
115 mm |
0.40 kg |