Factory Automation

MELSEC iQ-R SeriesRJ71C24-R4   Specifications

Performance specifications

Interface CH1
CH2
Communication method Line
MC protocol communication
Predefined protocol communication
Nonprocedural protocol communication
Bidirectional protocol communication
MODBUS communication
Simple CPU communication
Synchronization method
Transmission speed
Transmission distance RS-422/485
Data format Start bits
Data bits
Parity bits
Stop bits
Access cycle MC protocol communication
Predefined protocol communication
Nonprocedural protocol communication
Bidirectional protocol communication
MODBUS communication
Simple CPU communication
Error detection MC protocol communication Parity check
Sum check
Horizontal parity
16-bit CRC (for MODBUS)
LRC (for MODBUS)
Predefined protocol communication Parity check
Sum check
Horizontal parity
16-bit CRC (for MODBUS)
LRC (for MODBUS)
Nonprocedural protocol communication Parity check
Sum check
Horizontal parity
16-bit CRC (for MODBUS)
LRC (for MODBUS)
Bidirectional protocol communication Parity check
Sum check
Horizontal parity
16-bit CRC (for MODBUS)
LRC (for MODBUS)
MODBUS communication Parity check
Sum check
Horizontal parity
16-bit CRC (for MODBUS)
LRC (for MODBUS)
Simple CPU communication Parity check
Sum check
Horizontal parity
16-bit CRC (for MODBUS)
LRC (for MODBUS)
Transmission control RS-422/485 DTR/DSR control
RS/CS control
CD (DCD) signal control
DC1/DC3 (Xon/Xoff) control
DC2/DC4 control
Line configuration for connection (Target device side : CPU module side) RS-422/485
Line configuration for data communication (Target device side : CPU module side) RS-422/485 MC protocol communication
Predefined protocol communication
Nonprocedural protocol communication
Bidirectional protocol communication
MODBUS communication
Simple CPU communication
Number of occupied I/O points
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
RS-422/485-compliance (2-piece plug-in connector socket block)
RS-422/485-compliance (2-piece plug-in connector socket block)
Full-duplex/half-duplex communications
Half-duplex communications
Full-duplex/half-duplex communications
Full-duplex/half-duplex communications
Full-duplex/half-duplex communications
Half-duplex communications
Full-duplex/half-duplex communications
Start-stop synchronization method
1200, 2400, 4800, 9600, 14400, 19200, 28800, 38400, 57600, 115200, 230400 bps
Maximum 1200 m (overall distance)
1
7/8
1 (vertical parity) or none
1/2
Processes one request during the END processing of the CPU module of the station with the C24.
Sends or receives data when requested with the dedicated instruction.
Sends each time a send request is issued.
Can receive at any time.
Sends each time a send request is issued.
Can receive at any time.
Processes one request during the END processing of the CPU module of the station with the C24.
Processes one request at a fixed cycle or on request.
Enabled
Enabled
Disabled
Disabled
Disabled
Enabled
Enabled
Enabled
Enabled
Disabled
Enabled
Enabled
Enabled
Disabled
Disabled
Enabled
Enabled
Disabled
Disabled
Disabled
Enabled
Disabled
Disabled
Enabled (RTU)
Enabled (ASCII)
Enabled
Enabled
Disabled
Enabled (RTU)
Enabled (ASCII)
Disabled
Disabled
Disabled
Enabled
Enabled
1:1,1:n,n:1,m:n (The total number of 'n' or 'm+n' is up to 32.)
1:1,1:n,m:n (The total number of 'n' or 'm+n' is up to 32.)
1:1,n:1 (The total number of 'n' is up to 32.)
1:1, 1:n, n:1 (The total number of 'n' is up to 32.)
1:1
1:1, 1:n (The total number of 'n' is up to 32.)
1:1, 1:n (The total number of 'n' is up to 32.)
32 points (I/O assignment: Intelligent 32 points)
0.42 A
106 mm (base unit mounting side: 98 mm)
27.8 mm
110 mm
0.13 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module or remote head module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次