MELSEC iQ-R SeriesR35B Specifications

Performance specifications
| Number of mountable I/O modules | |
| Applicable module | |
| Applicable power supply module | |
| Internal current consumption (5 V DC) | |
| Mounting hole size | |
| External dimensions | Height |
| Width | |
| Depth | |
| Weight | |
| DIN rail mounting adapter type | |
5 |
MELSEC iQ-R series modules |
MELSEC iQ-R series power supply module |
0.58 A |
M4 screw hole or ø4.5 hole (for M4 screw) |
101 mm |
245 mm |
32.5 mm |
0.41 kg |
R6DIN1 (sold separately) |