Factory Automation

MELSEC iQ-R SeriesR12CCPU-V   Specifications

Performance specifications

Software specifications
Operating system
Programming language
Hardware specifications
MPU
Endian format
Memory capacity Work RAM
ROM
Backup RAM
SD memory card specifications Interface
Power supply
Ethernet port Number of channels
Interface
Data transmission speed
Number of cascaded connections
Maximum segment length
Communication method
Transmission method
Connector applicable to external wiring
Supported function
IP version
RS-232 connector Number of channels
Interface
Communication method
Synchronization method
Transmission speed
Transmission distance
Data format Start bit
Data bit
Parity bits
Stop bit
Parity check
Sum check code
Transmission control
USB connector Interface
Connector
Transmission speed
Power supply
Supported standard
Number of occupied I/O points
Clock function Displayed information
Accuracy
Allowable momentary power failure time
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
 
VxWorks Version 6.9
C language (C/C++)
 
ARM® Cortex-A9 Dual Core
Little endian
256M bytes
16M bytes (program memory: 8M bytes, data memory: 8M bytes)
4096K bytes (File storage area for device/label memory: 358K bytes, for system: 512K bytes)
SD/SDHC memory card (up to 16G bytes)
+3.3 V DC, up to 200 mA
2
10BASE-T/100BASE-TX/1000BASE-T
10 Mbps (10BASE-T), 100 Mbps (100BASE-TX), 1000 Mbps (1000BASE-T)
Maximum 4 stages (10BASE-T)/Maximum 2 stages (100BASE-TX)
100 m
Full-duplex/half-duplex
Base band
RJ45
Auto-negotiation function (automatic recognition of communication speed/communication method)
Auto-MDI/MDI-X (automatic recognition of straight/crossing cable)
IPv4
1
RS-232-compliant
Full-duplex/half-duplex
Start-stop synchronization method
9600, 14400, 19200, 28800, 38400, 57600, 115200 bps
Up to 15 m
1
7/8
1/None
1/2
Yes (even/odd)/None
Yes/None
Flow control (RS/CS control)
USB 2.0 compatible
Type A
480 Mbps (High Speed)
Bus power +5 V DC, up to 500 mA
USB mass storage class (up to 2T bytes)
4096 points
Year, month, date, hour, minute, second, and day of week (automatic leap year detection)
Daily error: -5.86...+3.35 s (0...55 ˚C)
Daily error: -1.71...+3.35 s (25 ˚C)
The time differs depending on the power supply module used.
1.26 A
106 mm
56 mm
110 mm
0.35 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
0...55 ˚C (When an extended temperature range base unit is not used)
0...60 ˚C (When an extended temperature range base unit is used)
-25...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, 3 times each in 3 directions X, Y, Z)
No corrosive gases, flammable gases, less conductive dust
0...2000 m
Inside a control panel
II or less
2 or less
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次