Factory Automation

MELSEC iQ-R SeriesR6PSFM   Specifications

Performance specifications

Hardware specifications
Operation control method
Memory capacity Program capacity Safety program
Program memory Safety program
Device/label memory Safety program
Number of occupied I/O points
Buffer memory
Allowable momentary power failure time
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
 
Stored program cyclic operation
40K steps (160K bytes)
160K bytes
80K bytes
16 points (I/O assignment: Intelligent 16 points)
4096K bytes
The time differs depending on the power supply module used.
0.67 A
106 mm (base unit mounting side: 98 mm)
27.8 mm
110 mm
0.16 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次