MELSEC iQ-R SeriesR61P Specifications

Performance specifications
| Input power supply voltage | ||
| Input frequency | ||
| Input voltage distortion | ||
| Maximum input apparent power | ||
| Inrush current | ||
| Rated output current | 5 V DC | |
| Overcurrent protection | 5 V DC | |
| Overvoltage protection | 5 V DC | |
| Efficiency | ||
| Allowable momentary power failure time | ||
| Withstand voltage | ||
| Insulation resistance | ||
| Fuse | ||
| Contact output section | Application | |
| Rated switching voltage/current | ||
| Minimum switching load | ||
| Response time | OFF to ON | |
| ON to OFF | ||
| Life | Mechanical | |
| Electrical | ||
| Surge suppressor | ||
| Fuse | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
100...240 V AC (85...264 V AC) |
50/60 Hz ±5 % |
Within 5 % |
130 VA |
20 A, within 8 ms |
6.5 A |
7.1 A or more |
5.5...6.5 V |
76 % or more |
Within 20 ms |
2300 V AC rms per minute (altitude 0...2000 m), between all input & LG terminals and all output & FG terminals |
10 MΩ or higher between all input & LG terminals, all output & FG terminals, all input terminals and LG terminal, between all output terminals and FG terminal (500 V DC insulation resistance tester) |
Built-in (user-unchangeable) |
ERR contact |
24 V DC, 0.5 A |
5 V DC, 1 mA |
10 ms or less |
12 ms or less |
20 million times or more |
Rated switching voltage/current load: 100 thousand times or more |
None |
None |
106 mm (base unit mounting side: 98 mm) |
54.6 mm |
110 mm |
0.41 kg |