Factory Automation

MELSEC iQ-R SeriesR32SFCPU-SET   Specifications

Performance specifications

Hardware specifications
Operation control method
I/O control mode
Instruction processing time LD instruction
MOV instruction
Memory capacity Program capacity
Program memory
Device/label memory
Signal flow memory Area for programs
Area for function blocks
Data memory
CPU buffer memory
Refresh memory
Maximum number of storable files Program memory
Device/label memory (file storage area)
Data memory
SD memory card
Number of storable folders Data memory
SD memory card
USB port
Ethernet port
Clock function
Allowable momentary power failure time
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
Programming specifications
Programming language
Programming supporting function
Program operation Execution type Standard program
Safety program
Type of interrupt Standard program
Number of executable programs General program
Safety program
Number of FB files FB file
Safety FB file
Tact performance Constant scan
Cyclic interrupt Interrupt using the internal timer (I28...I31)
Inter-module synchronous interrupt (I44)
Multiple CPU synchronous interrupt (I45)
Timer performance Low-speed timer
High-speed timer
Long timer
Number of I/O points
Number of user device points Input (X)
Output (Y)
Internal relay (M)
Latch relay (L)
Link relay (B)
Link special relay (SB)
Annunciator (F)
Edge relay (V)
Step relay (S)
Timer device Timer (T)
Long timer (LT)
Retentive timer device Retentive timer (ST)
Long retentive timer (LST)
Counter device Counter (C)
Long counter (LC)
Data register (D)
Link register (W)
Link special register (SW)
Number of safety user device points Safety input (SA\X)
Safety output (SA\Y)
Safety internal relay (SA\M)
Safety link relay (SA\B)
Safety timer (SA\T)
Safety retentive timer (SA\ST)
Safety counter (SA\C)
Safety data register (SA\D)
Safety link register (SA\W)
Number of system device points Special relay (SM)
Special register (SD)
Function input (FX)
Function output (FY)
Function register (FD)
Number of safety system device points Safety special relay (SA\SM)
Safety special register (SA\SD)
Number of file register points File register (R/ZR)
Number of index register points Index register (Z)
Long index register (LZ)
Number of pointer points Pointer (P) (global/local)
Interrupt pointer (I)
Number of link direct device points Link input (J☐\X☐)
Link output (J☐\Y☐)
Link relay (J☐\B☐)
Link register (J☐\W☐)
Link special relay (J☐\SB☐)
Link special register (J☐\SW☐)
Number of module access device points Intelligent function module device (U☐\G☐)
Number of CPU buffer memory access device points Buffer memory (U3E☐\G☐)
Number of refresh data register points Refresh data register (RD)
Number of nesting points Nesting (N)
Number of other device points SFC block device (BL)
Specifications of the built-in Ethernet function
Transmission specifications Data transmission speed
Communication mode
Interface
Transmission method
Maximum frame size
Jumbo frame
Maximum segment length
IP version
Sending/receiving data storage memory Number of simultaneously open connections
Socket communications
 
Stored program cyclic operation
Refresh mode
(The direct access input/output is available by specifying the direct access input/output (DX, DY).)
0.98 ns
1.96 ns
320K steps (1280K bytes) (for safety programs: 40K steps (160K bytes))
1280K bytes (for safety programs: 160K bytes)
2306K bytes
40K bytes
256K bytes
20M bytes
1024K bytes (512K words)
(including the built-in function information area 4M bytes (2K words))
2048K bytes
380 (for safety programs: 48)
323 (with or without an extended SRAM cassette)
512
• NZ1MEM-2GBSD: 256
• NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD: 32767
512
• NZ1MEM-2GBSD: 256
• NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD: 32767
USB2.0 High Speed (miniB)×1
10BASE-T/100BASE-TX×1
Year, month, date, hour, minute, second, and day of week (automatic leap year adjustment)
Accuracy: -1.00...+1.00 s/d at 0...55 ˚C
The time differs depending on the power supply module used.
0.76 A
106 mm (base unit mounting side: 98 mm)
27.8 mm
110 mm
0.20 kg
 
Ladder diagram (LD), sequential function chart (SFC), structured text (ST), function block diagram (FBD/LD)
Function block (FB), label programming (local/global)
Initial execution type, scan execution type, fixed scan execution type, event execution type, standby type
Fixed scan execution type
Internal timer interrupt (I28 to I31), interrupt by modules, inter-module synchronous interrupt (I44), multiple CPU synchronous interrupt (I45)
General program: 252 (including safety programs)
32
128, including the number of safety FB files
16
0.2...2000 ms (in 0.1 ms increments)
0.5...1000 ms (in 0.5 ms increments)
1.00...10.00 ms (in 0.05 ms increments)
1.00...10.00 ms (in 0.05 ms increments)
1...1000 ms (Default: 100 ms)
0.01...100 ms (Default: 10 ms)
0.001...1000 ms (Default: 0.001 ms)
4096 points
12288 points (fixed)
12288 points (fixed)
12288 points (user-changeable)
8192 points (user-changeable)
8192 points (user-changeable)
2048 points (user-changeable)
2048 points (user-changeable)
2048 points (user-changeable)
0 points (user-changeable)
1024 points (user-changeable)
1024 points (user-changeable)
0 points (user-changeable)
0 points (user-changeable)
512 points (user-changeable)
512 points (user-changeable)
18432 points (user-changeable)
8192 points (user-changeable)
2048 points (user-changeable)
8192 points (user-selectable to either 8192 or 12288 points)
8192 points (user-selectable to either 8192 or 12288 points)
6144 points (user-changeable)
4096 points (user-changeable)
512 points (user-changeable)
0 points (user-changeable)
512 points (user-changeable)
12288 points (user-changeable)
4096 points (user-changeable)
4096 points (fixed)
4096 points (fixed)
16 points (fixed)
16 points (fixed)
5 points × 4 words (fixed)
4096 points (fixed)
4096 points (fixed)
0 points (user-changeable)
20 points (user-changeable, up to 24 points)
2 points (user-changeable, up to 12 points)
8192 points (user-changeable, up to 16384 points)
1024 points (fixed)
160K points maximum
160K points maximum
640K points maximum
2560K points maximum
5120 points maximum
5120 points maximum
268435456 points maximum
268435456 points maximum
524288 points (1048576 points maximum)
15 points
320 points
 
100/10 Mbps
100BASE-TX: Full-duplex/half-duplex
10BASE-T: Full-duplex/half-duplex
RJ45 (AUTO MDI/MDI-X)
Base band
1518 bytes
Not available
100 m (length between hub and node)
IPv4
16 connections (connections usable on a program)
5K words × 16
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
0...55 ˚C (When an extended temperature range base unit is not used)
0...60 ˚C (When an extended temperature range base unit is used)
-25...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, 3 times each in 3 directions X, Y, Z)
No corrosive gases, flammable gases, less conductive dust
0...2000 m
Inside a control panel
II or less
2 or less
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次