MELSEC-L SeriesLX28 Features

Basic information
Model name | LX28 |
Overview | AC input: 8 points, 100...240 V AC 16.4 mA (200 V AC, 60 Hz)/13.7 mA (200 V AC, 50 Hz)/8.2 mA (100 V AC, 60 Hz)/6.8 mA (100 V AC, 50 Hz), response time: 20 ms, 8 points/common, 18-point terminal block |
Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2024/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|