Network related productsNZ2GNSS2-8D Features

Basic information
| Model name | NZ2GNSS2-8D |
| Overview | DC input: 8 points (single wiring), 4 points (double wiring), 24 V DC, 7.3 mA, response time: 1...70 ms, 8 points/common, negative common type, spring-clamp terminal block |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC) LR NK DNV ABS |
| Sales status | On sale |