MELSEC-QS/WS SeriesQS0J65BTS2-8D Features

Basic information
Model name | QS0J65BTS2-8D |
Overview | DC input: 8 points (double input), 16 points (single input), 24 V DC, 5.9 mA, response time: 0.4 ms, 16 points/common, negative common type, spring-clamp terminal block |
Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2023/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|