MELSEC-QS/WS SeriesQS90SR2SP-Q Features

Basic information
| Model name | QS90SR2SP-Q |
| Overview | Safety input: 1 point (2 inputs), P type (positive common/positive common input), safety output: 1 point (3 outputs), For Q Series |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) EN ISO 13849-1 KC(EMC) |
| Sales status | Discontinued |
| Discontinued date | 2025/03 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|