MELSEC-QS/WS SeriesQS061P-A1 Features

Basic information
| Model name | QS061P-A1 |
| Overview | Input: 100...120 V AC Output: 5 V DC 6 A |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC) |
| Sales status | Discontinued |
| Discontinued date | 2023/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|