Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
R08CPU Features
Features
Specifications
Relatedproducts
Basic information
Model name
R08CPU
Overview
Number of I/O points: 4096, program capacity: 80K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 320K bytes, external interface: USB/Ethernet
Conformance standard
UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale