MELSEC iQ-R SeriesR32SFCPU-SET Features

Basic information
| Model name | R32SFCPU-SET |
| Overview | Number of I/O points: 4096, program capacity: 320K steps (general control), 40K steps (safety control), basic operation processing time (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a safety CPU (R32SFCPU) and safety function module (R6SFM) |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC) |
| Sales status | On sale |