Factory Automation

MELSEC iQ-R Series Specifications list

Large categories

Reset

Medium categories

Reset

Product categories

Select

Total 30

from 1-30

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Large categories Medium categories Model name Outline
Programmable controller CPU   R00CPU Number of I/O points: 4096, program capacity: 10K steps, basic operation processing speed (LD X0): 31.3 ns, program memory capacity: 40K bytes, external interface: USB/Ethernet
Programmable controller CPU R01CPU Number of I/O points: 4096, program capacity: 15K steps, basic operation processing speed (LD X0): 31.3 ns, program memory capacity: 60K bytes, external interface: USB/Ethernet
Programmable controller CPU R02CPU Number of I/O points: 4096, program capacity: 20K steps, basic operation processing speed (LD X0): 3.92 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet
Programmable controller CPU R04CPU Number of I/O points: 4096, program capacity: 40K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 160K bytes, external interface: USB/Ethernet
Programmable controller CPU R08CPU Number of I/O points: 4096, program capacity: 80K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 320K bytes, external interface: USB/Ethernet
Programmable controller CPU R16CPU Number of I/O points: 4096, program capacity: 160K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 640K bytes, external interface: USB/Ethernet
Programmable controller CPU R32CPU Number of I/O points: 4096, program capacity: 320K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 1280K bytes, external interface: USB/Ethernet
Programmable controller CPU R120CPU Number of I/O points: 4096, program capacity: 1200K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 4800K bytes, external interface: USB/Ethernet
Programmable controller CPU CC-Link IE embedded R04ENCPU Number of I/O points: 4096, program capacity: 40K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 160K bytes, external interface: USB/Ethernet, CC-Link IE embedded
Programmable controller CPU CC-Link IE embedded R08ENCPU Number of I/O points: 4096, program capacity: 80K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 320K bytes, external interface: USB/Ethernet, CC-Link IE embedded
Programmable controller CPU CC-Link IE embedded R16ENCPU Number of I/O points: 4096, program capacity: 160K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 640K bytes, external interface: USB/Ethernet, CC-Link IE embedded
Programmable controller CPU CC-Link IE embedded R32ENCPU Number of I/O points: 4096, program capacity: 320K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 1280K bytes, external interface: USB/Ethernet, CC-Link IE embedded
Programmable controller CPU CC-Link IE embedded R120ENCPU Number of I/O points: 4096, program capacity: 1200K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 4800K bytes, external interface: USB/Ethernet, CC-Link IE embedded
Process CPU R08PCPU Number of I/O points: 4096, program capacity: 80K steps, basic operation processing speed (LD X0): 0.98 ns, program memory: 320K bytes, external interface: USB/Ethernet
Process CPU R16PCPU Number of I/O points: 4096, program capacity: 160K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 640K bytes, external interface: USB/Ethernet
Process CPU R32PCPU Number of I/O points: 4096, program capacity: 320K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 1280K bytes, external interface: USB/Ethernet
Process CPU R120PCPU Number of I/O points: 4096, program capacity: 1200K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 4800K bytes, external interface: USB/Ethernet
Process CPU SIL2 function R08PSFCPU-SET Number of I/O points: 4096, program capacity: 80K steps (general control)/40K steps (safety control), basic operation processing speed (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a SIL2 process CPU (R08PSFCPU) and SIL2 function module (R6PSFM)
Process CPU SIL2 function R16PSFCPU-SET Number of I/O points: 4096, program capacity: 160K steps (general control)/40K steps (safety control), basic operation processing speed (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a SIL2 process CPU (R16PSFCPU) and SIL2 function module (R6PSFM)
Process CPU SIL2 function R32PSFCPU-SET Number of I/O points: 4096, program capacity: 320K steps (general control)/40K steps (safety control), basic operation processing speed (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a SIL2 process CPU (R32PSFCPU) and SIL2 function module (R6PSFM)
Process CPU SIL2 function R120PSFCPU-SET Number of I/O points: 4096, program capacity: 1200K steps (general control)/40K steps (safety control), basic operation processing speed (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a SIL2 process CPU (R120PSFCPU) and SIL2 function module (R6PSFM)
Process CPU Redundant function R6RFM By combining with a process CPU, a redundant control system can be realized
Safety CPU R08SFCPU-SET Number of I/O points: 4096, program capacity: 80K steps (general control), 40K steps (safety control), basic operation processing time (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a safety CPU (R08SFCPU) and safety function module (R6SFM)
Safety CPU R16SFCPU-SET Number of I/O points: 4096, program capacity: 160K steps (general control), 40K steps (safety control), basic operation processing time (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a safety CPU (R16SFCPU) and safety function module (R6SFM)
Safety CPU R32SFCPU-SET Number of I/O points: 4096, program capacity: 320K steps (general control), 40K steps (safety control), basic operation processing time (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a safety CPU (R32SFCPU) and safety function module (R6SFM)
Safety CPU R120SFCPU-SET Number of I/O points: 4096, program capacity: 1200K steps (general control), 40K steps (safety control), basic operation processing time (LD X0): 0.98 ns, external interface: USB/Ethernet, product package of a safety CPU (R120SFCPU) and safety function module (R6SFM)
C Controller CPU R12CCPU-V Number of I/O points: 4096, endian format: little endian, SD card: available, OS: VxWorks Version 6.9
C Controller CPU Applications pre-installed model R12CCPU-V-BZ19 R12CCPU-V + pre-installed DATA COLLECTION SOFTWARE (English)
C Controller CPU Applications pre-installed model R12CCPU-V-BZ1B R12CCPU-V + pre-installed DATA COLLECTION SOFTWARE Light (English)
MELSECWinCPU R102WCPU-W Built-in OS: Windows® 10 IoT Enterprise LTSC 2019
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 30

from 1-30

1