Function expansion options MELFA Smart Plus


Features

MELFA Smart Plus is an option that brings next-generation intelligence to MELFA FR series robots.Inserting a MELFA Smart Plus card into a robot controller enables a multitude of intelligent functions.
Maisart
A brand encompassing Mitsubishi Electric's proprietary AI technology, including "compact AI" and AI basic and a pplied technologies.
Please refer to the catalog for details.
Functions
Function supported by each type
MELFA Smart Plus card
You can according to the MELFA Smart Plus card type.
MELFA Smart Plus card pack
You can use all the functions according to the MELFA Smart Plus card pack type.
You can use all the functions of A-type and B-type according to the MELFA Smart Plus card pack type (AB-type).
●:Supported / —:Not supported
| Usable functions | MELFA Smart Plus card (Select and use one of the functions) |
MELFA Smart Plus card pack | ||
|---|---|---|---|---|
| Card type | 2F-DQ511 (A-type) |
2F-DQ521 (B-type |
2F-DQ510 (A-type) |
2F-DQ520 (AB-type) |
| Predictive maintenance function | — | ● | — | ● |
| Preventive maintenance function | ● | (*1) | ● | (*1) |
| Enhancement function for force sense control | — | ● | — | ● |
| MELFA-3D Vision enhancement function | — | ● | — | ● |
| 2D vision sensor enhancement function | ● | — | ● | ● |
| Calibration assistance function | ● | — | ● | ● |
| Coordinated control of additional axis | ● | — | ● | ● |
| Robot mechanism thermal compensation function | ● | — | ● | ● |