Vision Sensor Concept


Concept
The vision sensor is the key device on the shop floor that detects data necessary for e-F@ctory in real time. Mitsubishi Electric vision sensors which support CC-Link IE Field Network Basic and SLMP*1 are highly compatible with Mitsubishi Electric factory automation products. Measuring results are seamlessly coordinated with the edge computing level, realizing smooth analysis for reducing TCO*2.
- *1.Seamless Message Protocol
- *2.Total Cost of Ownership
VS80
Equipped with PatMax RedLine®*3, the VS80 can identify works traveling at high speed. Its compact footprint easily fits into space-constrained area, hard-to-reach area, and is installable on the robot hands. PoE equipped stand-alone vision sensor with reduced wiring. Monochrome modeles and color modeles are available.
*3.High-speed/high-accuracy pattern matching algorithm
VS70
Equipped with PatMax RedLine®, the VS70 can identify works traveling at high speed. Lightings, lenses, and filters can be selected from a wide range of option products, allowing customization according to customer requirements. Monochrome models and color models are available.
VS20
Simple presence/absence checks can be done. Monochrome modeles and color modeles which support color verification are available. Even novice users can make a setting easily and quickly. The design can be changed between in-line and right-angle according to the installation space
Specifications/functions comparison
| Item | VS80 | VS70 | VS20 |
|---|---|---|---|
| Imagery | Monochrome/color | Monochrome/color | Monochrome/color |
| Lighting/filter | — | Integrated | Integrated |
| Protective structure | IP40 | IP67 | IP65 |
| Autofocus | — | ● | — |
| PoE adapter | ● | — | — |
| Presence/absence | ● | ● | ● |
| Measurement | ● | ● | ●*4 |
| Location*5 | ● | ● | — |
| OCR/OCV*6 | ● | ● | — |
| Code reading | ● | ● | — |
| Geometry | ● | ● | — |
- *4.Excluding some model
- *5.Function to output position information of the detected work.
- *6.Alphabet and numeral reading