Products
MELSOFT MaiLab

Flexible license format
Data collection and diagnosis can be started with just a basic license. In addition, systems can be freely configured according to the scale of facilities, increases in the number of analysis users. We will introduce the recommended license format depending on the case.
CASE 1
When using a tool that can collect and diagnose data
CASE 2
When increasing the number of analysis users
CASE 3
When temporarily increasing the number of analysis users
CASE 4
When adding a diagnostic system to an expanded device or equipment
CASE 5
When integrating a diagnostic system into mass production equipment
CASE 1
Basic license
A basic license is recommended for data collection and diagnostics.
Annual renewal
Basic license
CASE 2
Additional user license
An additional user license is recommended to increase the number of analysis users.
A license is granted to the analysis user you want to add in a form that is linked to the base license.
Annual renewal
Basic license
Annual renewal
Additional user license
CASE 3
Additional user license
As with CASE 2, an additional user license is recommended to increase the number of analysis users. Because the license is renewed annually, it is possible to respond flexibly to temporary increases in employees.
Annual renewal
Basic license
Annual renewal
Additional user license
CASE 4
Additional diagnosis license
An additional diagnosis license is recommended to expand the number of devices and equipment that can be diagnosed. A one-time purchase license, so there are no renewal fees.
Recommended when adding equipment to a factory.
Annual renewal
Basic license
One-time purchase
Additional diagnosis licenses
CASE 5
Additional diagnosis license
An additional diagnosis license is a one-time purchase with no renewal fees, so it is also recommended when integrating a data diagnostic system into mass production equipment.
Annual renewal
Basic license
One-time purchase