Products
MELSOFT VIXIO

What is MELSOFT VIXIO?
MELSOFT VIXIO is a visual inspection software that allows users to use AI without any specialized knowledge.
Concerns in the inspection process
- Labor shortages increase the burden on inspectors
- Generational changes in inspectors make consistent visual inspection difficult
- Even though inspection is rule-based, overdetection is increasing
It would be good to introduce AI if it wasn’t so difficult to start without specialized knowledge.
The solution -
Visual Inspection Software
Featuring a high-speed, high-precision AI algorithm ideal for factory automation
AI introduction challenge
The limited number of defective product images complicates accuracy improvement. Generating AI models requires extensive image learning, making the process time consuming and inefficient.
With MELSOFT VIXIO
Easily generate AI models with high-speed, high-accuracy AI.
Anomaly detection
Detect “Different from usual”
Point
Even unexpected defects can be detected.
Defective point
detection
Detect specific abnormality patterns
Point
Detection of similar defects even in different locations or with different sizes is possible.
Simple operation settings without programming
AI introduction challenge
Even if an AI model could be generated, specialized programming is required to implement it in the system.
With MELSOFT VIXIO
Easily set up tasks in a flowchart format. Settings from model generation to monitor screen creation can be performed with a single tool.
Easy system construction
All functions necessary to construct an AI visual inspection system can be easily set up without programming.
Setting the overall operation
Point
Set the overall operation flow in a flowchart format.
Camera settings
Point
GigE Vision® Area Scan Camera settings can be configured in the camera’s various settings.
Settings for communication with programmable controllers
Point
Easy data exchange with various programmable controllers
Inspection monitor screen
Point
A monitor screen can be created by arranging the display elements of multiple monitors in a dashboard format.
Improved traceability
AI introduction challenge
Ensuring traceability is difficult because different types of data are saved using separate tools.
With MELSOFT VIXIO
Inspection date/time, programmable controller data, captured image, and inspection results are automatically linked and saved together in a group, for easy traceability.
Automatic linking and traceability
Data handled in inspection tasks can be easily linked and saved together in a batch.
Point
After creating an inspection task flow, simply select the data to save. Various programmable controller data such as manufacturing information, inspection results, and captured images can be automatically saved when the task is executed.