Products
MELSOFT VIXIO

Operating environment
Check the required operating environment for the visual inspection software MELSOFT VIXIO.
License system
| Development license* | |
|---|---|
| Period of use | Remarks |
| 1 year | All functions can be used |
| Run-time license* | |
|---|---|
| Period of use | Remarks |
| Perpetual (one-time purchase) |
Functions other than AI model generation can be used |
*:Node-locked license for one computer
Computer specifications
| Development license | ||
|---|---|---|
| Item | Recommended | Minimum |
| CPU | Intel® Core-i7™ 9th generation (October 2018) or higher | Intel® Core-i5™ 9th generation (October 2018) or higher |
| GPU | NVIDIA GPU Ampere Architecture or higher Memory: 8 GB or more |
NVIDIA GPU Pascal™ Architecture or higher Memory: 6 GB or more |
| Memory | 32 GB or more | 16 GB or more |
| OS (64-bit version) | Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise) | |
| Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise) | ||
| Free storage space | 512 GB or more | 256 GB or more |
| Run-time license | ||
|---|---|---|
| Item | Recommended | Minimum |
| CPU | Intel® Core-i7™ 9th generation (October 2018) or higher | Intel® Core-i5™ 9th generation (October 2018) or higher |
| GPU | NVIDIA GPU Pascal™ Architecture or higher Memory: 6 GB or more |
NVIDIA GPU Pascal™ Architecture or higher Memory: 4 GB or more |
| Memory | 16 GB or more | 8 GB or more |
| OS (64-bit version) | Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise) | |
| Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise) | ||
| Free storage space | 256 GB or more | 128 GB or more |
Specifications
| Item | Development license | Run-time license | |
|---|---|---|---|
| General | Number of projects | 16 projects/computer | |
| Number of users | 16 users/computer | ||
| Data sets | Number of sets | 16 sets/project | - |
| Number of registered images | 10,000 images/set | - | |
| Registrable image formats | jpg, jpeg, png, bmp | - | |
| Registrable image size | Max. 10,000 pixels horizontally and vertically | - | |
| AI models | Number of sets | 16 sets/project | - |
| Number of simultaneously executable learning processes | 8 models/computer *1*2 | - | |
| Tasks | Number of sets | 16 sets/project | |
| Number of simultaneously executable tasks | 4 tasks/computer | ||
| Number of executable AI | 8 models/task *1*3 | ||
| Number of connectable cameras | 8 units/computer *4 | ||
| Number of connectable programmable controllers | 8 units/computer | ||
4 models each for anomaly detection and defective point detection.
Defective point detection uses 2.4 Gbytes of GPU memory per model.
Tasks using defective point detection use 2.4 Gbytes of GPU memory per task.
When multiple cameras are connected, phenomenon such as noise may occur in images due to resolution or network conditions. It is recommended that network cards be separated.
Connectable industrial camera specifications
| Hardware standards | Software standards |
|---|---|
| Conforms to GigE Vision® (Ver. 2.0) | Conforms to GenICam™ (Ver. 3.2.0) |
| Hardware standards |
|---|
| Conforms to GigE Vision® (Ver. 2.0) |
| Software standards |
| Conforms to GenICam™ (Ver. 3.2.0) |
For information on usable industrial cameras, please refer to Technical Bulletin FA-A-0419.
“Connectable” means the following:
· Camera-side parameters (exposure time or white balance) can be adjusted in this product.
· Image capture command can be issued directly by this product.
Since it is possible to browse to a folder on the computer and perform AI inspection on stored images, cameras which do not meet the above specifications can also be used.
How to install
Here are the steps to install MELSOFT VIXIO.