Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Block-type remote modules

Block-type remote modules are recognized as device stations on the CC-Link IE TSN. They are mainly used when installation requires them to be close to connected I/Os to save on wiring. Digital I/O modules are the senses of the automation system and can be easily connected to switches, indicator lamps, sensors, and other devices. Analog modules can be connected to devices that process varying voltages and current signals. The combination of a block-type remote module with safety function and safety CPU module realizes safety network communications.

  • Easily set parameters using only hardware switches *1
  • Detection of low power supply voltage
  • Spring-clamp terminal block reduces wiring
  • Input module conforms to IEC 61131-2 Type3 (digital input standard operation range), supporting various sensors *1
  • Switch to CC-Link IE Field Network device station mode *1
  • Block-type remote module with safety function enables safety control
  • Input/output timing can be synchronized with inter-modular synchronization cycle, enabling highly accurate control of the system *1

Easy system startup <sup> *1 </sup>

The IP address for each module can be set easily using the switches on the front of the module. Additional functions can be set using switches as well, without requiring dedicated engineering software.

Switch to CC-Link IE Field Network device station mode <sup> *1 </sup>

Setting the switches on the front of the module enables to be used as either a CC-Link IE TSN or CC-Link IE Field Network device station without requiring separate modules.

  • *1. Block-type remote modules with safety functions are not supported.

Input modules

  • Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms (initial setting is 1 ms)
  • Input ON/OFF voltage and current comply with IEC 61131-2 (digital input standard operating range) Type3, supporting various sensors
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

Spring-clamp terminal block

  • NZ2GN2S1-16D
  • NZ2GN2S1-32D

NZ2GN2S1-32D

Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2GN2S1-16D Positive/negative common shared 16 points 24 V DC (6.6 mA) 1-wire
NZ2GN2S1-32D Positive/negative common shared 32 points 24 V DC (6 mA) 1-wire

Screw terminal block

  • NZ2GN2B1-16D
  • NZ2GN2B1-32D

NZ2GN2B1-32D

Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2GN2B1-16D Positive/negative common shared 16 points 24 V DC (6.6 mA) 1-wire
NZ2GN2B1-32D Positive/negative common shared 32 points 24 V DC (6 mA) 1-wire

Sensor connector (e-CON)

  • NZ2GNCE3-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2GNCE3-32D Positive common 32 points 24 V DC (6.6 mA) 3-wire

40-pin connector

  • NZ2GNCF1-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2GNCF1-32D Positive/negative common shared 32 points 24 V DC (6.6 mA) 1-wire

Output modules

  • Select either to hold or clear the output value when disconnected from the data link or when the master station's programmable controller CPU module has stopped
  • Prevents module malfunction using the output overload and overheat protection function
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

Spring-clamp terminal block

  • NZ2GN2S1-16T
  • NZ2GN2S1-16TE
  • NZ2GN2S1-32T
  • NZ2GN2S1-32TE

NZ2GN2S1-32T

Model Output type
Transistor output
Output points Rated load voltage/Max. load current Wiring type
NZ2GN2S1-16T Sink 16 points 12/24 V DC (0.5 A/point, 4 A/common) 1-wire
NZ2GN2S1-16TE Source 16 points 12/24 V DC (0.5 A/point, 4 A/common) 1-wire
NZ2GN2S1-32T Sink 32 points 12/24 V DC (0.5 A/point, 5 A/common) 1-wire
NZ2GN2S1-32TE Source 32 points 12/24 V DC (0.5 A/point, 5 A/common) 1-wire

Screw terminal block

  • NZ2GN2B1-16T
  • NZ2GN2B1-16TE
  • NZ2GN2B1-32T
  • NZ2GN2B1-32TE

NZ2GN2B1-32T

Model Output type
Transistor output
Output points Rated load voltage/Max. load current Wiring type
NZ2GN2B1-16T Sink 16 points 12/24 V DC (0.5 A/point, 4 A/common) 1-wire
NZ2GN2B1-16TE Source 16 points 12/24 V DC (0.5 A/point, 4 A/common) 1-wire
NZ2GN2B1-32T Sink 32 points 12/24 V DC (0.5 A/point, 5 A/common) 1-wire
NZ2GN2B1-32TE Source 32 points 12/24 V DC (0.5 A/point, 5 A/common) 1-wire

40-pin connector

  • NZ2GNCF1-32T
Model Output type
Transistor output
Output points Rated load voltage/Max. load current Wiring type
NZ2GNCF1-32T Sink 32 points 12/24 V DC (0.1 A/point, 3.2 A/common) 1-wire

I/O combined modules

  • Combined I/O modules include both input module and output module functions
  • Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms, and 70 ms (initial setting is 1 ms)
  • Input ON/OFF voltage and current comply with IEC 61131-2 (digital input standard operating range) Type3, supporting various sensors
  • Select either to hold or clear the output value when disconnected from the data link or when the master station's programmable controller CPU module has stopped
  • Prevents module malfunction using the output overload and overheat protection function
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

Spring-clamp terminal block

  • NZ2GN2S1-32DT
  • NZ2GN2S1-32DTE

NZ2GN2S1-32DT

Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
NZ2GN2S1-32DT Positive common 16 points 24 V DC (6 mA) Sink 16 points 24 V DC
(0.5 A/point, 4 A/common)
1-wire
NZ2GN2S1-32DTE Negative common 16 points 24 V DC (6 mA) Source 16 points 24 V DC
(0.5 A/point, 4 A/common)
1-wire

Screw terminal block

  • NZ2GN2B1-32DT
  • NZ2GN2B1-32DTE

NZ2GN2B1-32DT

Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
NZ2GN2B1-32DT Positive common 16 points 24 V DC (6 mA) Sink 16 points 24 V DC
(0.5 A/point, 4 A/common)
1-wire
NZ2GN2B1-32DTE Negative common 16 points 24 V DC (6 mA) Source 16 points 24 V DC
(0.5 A/point, 4 A/common)
1-wire

Sensor connector (e-CON)

  • NZ2GNCE3-32DT
Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
NZ2GNCE3-32DT Positive common 16 points 24 V DC (6.6 mA) Sink 16 points 24 V DC
(0.5 A/point, 4 A/common)
3-wire

Analog input modules

  • 200 µs/CH analog input module conversion speed
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

Spring-clamp terminal block

  • NZ2GN2S-60AD4
Model Input type Number of channels
NZ2GN2S-60AD4 Analog voltage/current input 4 channels

Screw terminal block

  • NZ2GN2B-60AD4
Model Input type Number of channels
NZ2GN2B-60AD4 Analog voltage/current input 4 channels

Analog output modules

  • 200 µs/CH analog output module conversion speed
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

Spring-clamp terminal block

  • NZ2GN2S-60DA4
Model Output type Number of channels
NZ2GN2S-60DA4 Analog voltage/current output 4 channels

Screw terminal block

  • NZ2GN2B-60DA4
Model Output type Number of channels
NZ2GN2B-60DA4 Analog voltage/current output 4 channels

Waterproof/dustproof type (IP67) remote modules

  • Complies with IP67. A control panel is no longer necessary, saving on hardware cost and space

NZ2GN12A42-16DT

Input modules

  • Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms

Waterproof connector (screw lock)

  • NZ2GN12A4-16D
  • NZ2GN12A4-16DE
Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2GN12A4-16D Positive common 16 points 24 V DC (7.3 mA) 2- to 4-wire
NZ2GN12A4-16DE Negative common 16 points 24 V DC (7.3 mA) 2- to 4-wire

Output modules

  • Since the maximum load current is 4 A/point, a large load can be connected

Waterproof connector (screw lock)

  • NZ2GN12A2-16T
  • NZ2GN12A2-16TE
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type
NZ2GN12A2-16T Sink 16 points 12/24 V DC
(2 A/point, 4 A/point, 12 A/common) *2
2-wire
NZ2GN12A2-16TE Source 16 points 12/24 V DC
(2 A/point, 4 A/point, 12 A/common) *2
2-wire

I/O combined modules

  • The I/O combined module controls both inputs and outputs all in one module
  • Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms
  • Since the maximum load current is 4 A/point, a large load can be connected

Waterproof connector (screw lock)

  • NZ2GN12A42-16DT
  • NZ2GN12A42-16DTE
Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring type
NZ2GN12A42-16DT Positive
common
8 points 24 V DC (7.3 mA) Sink 8 points 12/24 V DC
(2 A/point, 4 A/point,
12 A/common) *2
2- to 4-wire (input)
2-wire (output)
NZ2GN12A42-16DTE Negative
common
8 points 24 V DC (7.3 mA) Source 8 points 12/24 V DC
(2 A/point, 4 A/point,
12 A/common) *2
2- to 4-wire (input)
2-wire (output)
  • *2. Maximum load current specifications may vary depending on the output terminals. For more information, please refer to the relevant product manual.

FPGA modules <sup> NEW </sup>

  • Microsecond-fast and highly-accurate I/O response times with a field programmable gate array (FPGA)
  • Operation of I/O values is processed on the order of nanoseconds in the FPGA. The logic circuit can be programmed flexibly using the Intel ® Quartus ® Prime Design software *3
  • Various communication types are available for the Ethernet communication with a higher-level system, from which suitable one can be selected according to the application and conditions. The module can also operate stand-alone during start-up or for incidental facilities
  • Customer-designed complex logic circuits can be written to the FPGA. The module is ideal for replacing the existing FPGA boards and microcomputer boards developed in-house
  • Logging data can be created as a CSV file and transferred to an FTP server using FTP (client). FTP can be used simultaneously with CC-Link IE TSN
  • The module supports simple CPU communication, enabling data exchange with the CPU module
  • The table below shows specifications of embedded FPGA

NZ2GN2S-D41PD02 NZ2EX2S-D41A01

Item Specifications
Embedded FPGA Device name 5CGXFC7D6F27I7N (Cyclone ® V series by Intel Corporation)
Circuit capacity LUTs = 149.5K (650K gates), Block RAM = 7000 kbits
User usable capacity (recommended values) *4 LUTs = 35K (150K gates), Block RAM = 4400 kbits
System clock 100 MHz
  • *3. Please contact Intel Corporation for any inquiries on Intel products. Please visit the website below.
    www.intel.com
  • *4. If Timing Violation occurs in the logic synthesis result, review the user circuit.

Main modules

DC input/output

  • NZ2GN2S-D41P01 NEW
Model DC input points Transistor output points
NZ2GN2S-D41P01 48 (4 points/common, positive/negative common shared) 48 (4 points/common, sink, 0.1 A/point)

Differential input/output

  • NZ2GN2S-D41D01 NEW
Model Differential input points Differential output points Differential input/output (shared) points
NZ2GN2S-D41D01 24 (10 Mpps *5 at multiple of 4) 24 (10 Mpps at multiple of 4) 3 (5 Mpps at multiple of 2)
  • *5. Speeds of up to 16 Mpps can apply when compliance with the EMC Directive is not needed.

DC input/output, differential input/output

  • NZ2GN2S-D41PD02 NEW
Model DC input points Transistor output points Differential input points Differential output points Differential
input/output
(shared) points
NZ2GN2S-D41PD02 32
(4 points/common,
positive/negative
common shared)
32
(4 points/common, sink,
0.1 A/point)
8
(10 Mpps *6
at multiple of 4)
8
(10 Mpps
at multiple of 4)
1
(5 Mpps
at multiple of 2)
  • *6. Speeds of up to 16 Mpps can apply when compliance with the EMC Directive is not needed.

Extension modules

  • The extension modules increase the number of input/output points of the main modules. The number of connectable module is one. The connected extension module can be controlled from the FPGA embedded in the main module

Spring-clamp terminal block - DC input/output type

  • NZ2EX2S-D41P01 NEW
Model DC input points Transistor output points
NZ2EX2S-D41P01 48 (4 points/common, positive/negative common shared) 48 (4 points/common, sink, 0.1 A/point)

Spring-clamp terminal block - differential input/output type

  • NZ2EX2S-D41D01 NEW
Model Differential input points Differential output points Differential input/output (shared) points
NZ2EX2S-D41D01 24 (10 Mpps *7 at multiple of 4) 24 (10 Mpps at multiple of 4) 3 (5 Mpps at multiple of 2)
  • *7. Speeds of up to 16 Mpps can apply when compliance with the EMC Directive is not needed.

Spring-clamp terminal block - analog input/output type

  • NZ2EX2S-D41A01 NEW
Model Analog input points Analog output points
NZ2EX2S-D41A01 36 (voltage/current, 4 µs/36 points) 6 (voltage/current, 6 µs/6 points)

Block-type remote modules with safety functions

  • Block-type remote modules that support safety functions
  • Performs safety control when used together with the MELSEC iQ-R Series safety CPU module

Input module

  • Input module with safety functions
  • Single or double wiring can be selected per input point
  • Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3

Spring-clamp terminal block

  • NZ2GNSS2-8D
Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2GNSS2-8D Negative common Single wiring: 8 points
Double wiring: 4 points
24 V DC (7.3 mA) 2-wire

Output module

  • Output module with safety functions
  • Single or double wiring can be selected per output point
  • Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3

Spring-clamp terminal block

  • NZ2GNSS2-8TE
Model Output type
Transistor output
Output points Rated load voltage/Max. load current Wiring type
NZ2GNSS2-8TE Source + source Single wiring: 8 points
Double wiring: 4 points
24 V DC (0.5 A/point, 4 A/common) 2-wire

I/O combined module

  • I/O combined module with safety functions
  • Single or double wiring can be selected per input and output point
  • Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3
  • Embedded fast logic function enables control of safety logic from within the remote module. High-speed control (response speed: 5.8 ms *8 ) is realized without being affected by the safety CPU module and network processing speed
  • *8. Depends on the parameter settings.

Spring-clamp terminal block

  • NZ2GNSS2-16DTE
Model Input type
DC input
Input points Rated input
voltage/
current
Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring
type
NZ2GNSS2-16DTE Negative
common
Single wiring: 8 points
Double wiring: 4 points
24 V DC
(7.3 mA)
Source + source Single wiring: 8 points
Double wiring: 4 points
24 V DC
(0.5 A/point,
4 A/common)
2-wire

Waterproof/dustproof type (IP67) I/O combined modules

  • I/O combined module with safety functions
  • Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3 (NZ2GNS12A2-14DT complies with Category 3)
  • Complies with IP67. A control panel is no longer necessary, saving on hardware cost and space
  • Since the maximum load current is 4 A/point, a large load can be connected
  • Embedded fast logic function enables control of safety logic from within the remote module. High-speed control (response speed: 5.8 ms *9 ) is realized without being affected by the safety CPU module and network processing speed
  • *9. Depends on the parameter settings.

NZ2GNS12A2-16DTE

Waterproof connector (screw lock)

  • NZ2GNS12A2-14DT
  • NZ2GNS12A2-16DTE
Model Input type
DC input
Input points Rated input
voltage/current
Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring
type
NZ2GNS12A2-14DT Negative
common
Single wiring:
12 points
Double wiring:
6 points
24 V DC
(6.8 mA)
Source + sink Single wiring:
not possible
Double wiring:
2 points
24 V DC
(2 A/point,4 A/point
6 A/common) *10
2-wire
NZ2GNS12A2-16DTE Negative
common
Single wiring:
12 points
Double wiring:
6 points
24 V DC
(6.8 mA)
Source + source Single wiring:
4 points
Double wiring:
2 points
24 V DC
(2 A/point,4 A/point
8 A/common) *10
2-wire
  • *10. Maximum load current specifications may vary depending on the output terminals. For more information, please refer to the relevant product manual.