Process Control/Redundant Supported products

Functional modules for process control (MELSEC iQ-R Series)
While inheriting the features of the MELSEC-Q Series, even faster and high-resolution isolated analog I/O modules are available. By utilizing I/O modules with diagnostic functions and HART® communication protocol supporting analog input modules, a system that enables preventive maintenance of devices and improves its serviceability can be built.

MELSEC iQ-R Series functional modules for process control, number of channels*1
| Number of channels |
Channel isolated analog input | HART® communication protocol supporting analog input |
|||
|---|---|---|---|---|---|
| Voltage/current input | Input from 2-wire transmitter |
Thermocouple input | RTD input | ||
| 16 | R60AD16-G | - | - | - | - |
| 8 | R60AD8-G | - | R60TD8-G | R60RD8-G | R60ADI8-HA |
| 6 | - | R60AD6-DG | - | - | - |
| Number of channels |
Channel isolated analog output*1 |
Temperature control*1 | Channel isolated pulse input | |
|---|---|---|---|---|
| Voltage/current output | Thermocouple input | RTD input | ||
| 16 | R60DA16-G | - | - | - |
| 8 | R60DA8-G | - | - | RD60P8-G |
| 4 | - | R60TCTRT2TT2-TS R60TCTRT2TT2 (BW) |
R60TCRT4-TS R60TCRT4 (BW) |
- |
| 1 | - | - | - | - |
- *1.For modules replaceable online, please refer to the relevant manual.
Diagnostic function enables preventive maintenance
I/O modules with diagnostic functions include cable-disconnection and short-circuit detection functions, which are not available on regular I/O modules. By monitoring disconnections and short circuits, system malfunctions can be prevented before they occur.
Provides channel-to-channel isolation and low-cost system construction
In the process control systems, galvanic channel isolation between analog input and output channels is required to prevent current and noise interference. Due to the large number of analog inputs and outputs, it is necessary to reduce the module price per channel. The 16-channel analog I/O modules, which support the same connector shape as the 8-channel, enables system construction at a low cost.


HART® communication enables communication with field devices
Communication with field devices supporting HART® communication is possible. The HART® communication protocol supporting analog input module can read the data held by each device and write parameters to each device. Preventive maintenance of field devices and reduction of maintenance time can be realized.