Factory Automation

Process Control/Redundant Monitoring solution

Generation of GOT (HMI) screens*1

Easily create GOT2000 process control monitoring screens

  • Faceplates and tuning screens for GOT2000 can be automatically generated from GX Works3 projects
  • There is no need to set the assigned devices of tag data or create programs for automatically generated screens*2
  • *1.For more information on GOT2000,
    please refer to “GOT2000 Series Catalog (L(NA)08270ENG)”.
  • *2.Cannot be used to monitor multiple CPUs.

MELSEC iQ-R Series-compatible CPU modules

Item Details
Process CPU R08PCPU, R16PCPU, R32PCPU, R120PCPU
SIL2 process CPU R08PSFCPU-SET, R16PSFCPU-SET, R32PSFCPU-SET, R120PSFCPU-SET