Process Control/Redundant Monitoring solution
Linkage with GT SoftGOT2000 *1
Easily create process control monitoring screens
- PX Developer Monitor Tool and GT SoftGOT2000 can mutually call their screens *2 , significantly reducing process control screen creation time
- Since it can be used on a computer, it is ideal for monitoring in the office
- GOT2000 screens can be used, eliminating the need to create new screens
- *1. For more information on GT SoftGOT2000,
please refer to “GT SoftGOT2000 Solutions Catalog (L(NA)08606ENG)”. - *2. GT SoftGOT2000: Supported by PX Developer Ver.1.40S or later.