Modul Jaringan/Komunikasi PROFIBUS-DP

PROFIBUS-DP
Model | Transmission protocol | Compatible CPU module | ||||
---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | |||
![]() |
FX5-DP-M PROFIBUS-DP Master module |
PROFIBUS-DP | ○ Up to 1 module |
*1 ○ Up to 1 module |
○ Up to 1 module |
× |
![]() |
FX3U-32DP PROFIBUS-DP Interface block |
PROFIBUS-DP | *2 ○ |
*2 ○ |
× | × |
- *1When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
- *2When connecting to FX5U or FX5UC, FX5-CNV-BUS or FX5-CNV-BUSC is required. Select one according to the system configuration.