MELSERVO-JET Series Rotary Servo Motor Lini Produk

HK Series

Small capacity, low inertia
BARUHK-KN Series
- Servo motors with a 24-bit batteryless absolute position encoderRated speed*1 [r/min]: 2000/3000
- Maximum speed*1 [r/min]: 3000/6700The servo motors have an all-in-one connector, making the connection simple.
- *1.The speed varies by the model type.

Small/medium capacity, high inertia
BARUHK-FN Series
- Servo motors with a 24-bit batteryless absolute position encoderRated speed*1 [r/min]: 1500/2000/3000
- Maximum speed*1 [r/min]: 2300/4000/6700The servo motors (0.1 to 0.75 kW) have an all-in-one connector, making the connection simple.
- *1.The speed varies by the model type.

Medium capacity, medium inertia
BARUHK-SN Series
- Servo motors with a 24-bit batteryless absolute position encoderRated speed*1 [r/min]: 3000
- Maximum speed*1 [r/min]: 6000
- *1.The speed varies by the model type.
HG Series

Small capacity, low inertia
HG-KNS Series- Servo motors with a 22-bit absolute position encoder
- Rated speed: 3000 r/min
- Maximum speed: 6000 r/min

Medium capacity, medium inertia
HG-SNS Series- Servo motors with a 22-bit absolute position encoder Rated speed: 2000 r/min
- Maximum speed: 3000 r/min
- *The maximum speed varies by the models.