FA Application Package iQ Monozukuri Processing machine loading Application

Perkenalan
This application facilitates the configuration of a loading/unloading system for processing machines in which a Mitsubishi CNC numerical control devices has been installed.(Supported robots: RV-F series)
*Mar 31, 2024 to be discontinued.

Advantages
- No need to create robot programs.
- User-friendly wizard screens shorten the startup time by 80%.
- The system operation can be started smoothly with the various screens pre-installedon the operation box.