Robot industri MELFA Discontinued Products

*Production discontinuation: Aug 31,2023
MELFA-Works
MELFA-Works is a 3D robot simulator offering powerful support for system design and preliminary layout.
Robot before the introduction of the layout design, programming, debugging is available on the desktop.
MELFA-Works is an add-in tool (*1) for SolidWorks(*2) .
*Production discontinuation: Aug 31,2023
SolidWorks® is a registered trademark of SolidWorks Corp, (USA).
*1) An add-in tool is a software program that adds certain functions to application software packages.
*2) Formats that can be loaded into SolidWorks®.

Alternative Models
MELSOFT RT Toolbox3 Pro (Model: 3F-16D-WINE)
For details, please refer to the FR series catalog.