Factory Automation

Modul Jaringan/Komunikasi PROFIBUS-DP

PROFIBUS-DP

Model Transmission protocol Compatible CPU module
FX5U FX5UC FX5UJ FX5S
FX5-DP-M
PROFIBUS-DP
Master module
PROFIBUS-DP
Up to 1 module
*1

Up to 1 module

Up to 1 module
×
FX3U-32DP
PROFIBUS-DP
Interface block
PROFIBUS-DP *2

*2
× ×
  • *1 When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
  • *2 When connecting to FX5U or FX5UC, FX5-CNV-BUS or FX5-CNV-BUSC is required. Select one according to the system configuration.