Human Machine Interfaces MELHMI-GOT Search by specification Product list

Product categories
GOTs
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
| Product model number | Screen size | Resolution | Power supply | Installation method | Installation method | |
|---|---|---|---|---|---|---|
| GT3715-FHCBD | 15.6" Wide | Full-HD: 1920 x 1080 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT3712-WXCBD | 12.1" Wide | WXGA: 1280 x 800 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT3715-XRBA | 15" | XGA: 1024 x 768 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT3715-XRBD | 15" | XGA: 1024 x 768 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT3712-XRBA | 12.1" | XGA: 1024 x 768 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT3712-XRBD | 12.1" | XGA: 1024 x 768 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT3710-XRBA | 10.4" | XGA: 1024 x 768 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT3710-XRBD | 10.4" | XGA: 1024 x 768 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT3708-XRBA | 8.4" | XGA: 1024 x 768 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT3708-XRBD | 8.4" | XGA: 1024 x 768 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2715-XTBA | 15" | XGA: 1024 x 768 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2715-XTBD | 15" | XGA: 1024 x 768 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2712-STBA | 12.1" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2712-STBD | 12.1" | SVGA: 800 x 600 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2712-STWA | 12.1" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2712-STWD | 12.1" | SVGA: 800 x 600 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2710-STBA | 10.4" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2710-STBD | 10.4" | SVGA: 800 x 600 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2710-VTBA | 10.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2710-VTBD | 10.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2710-VTWA | 10.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2710-VTWD | 10.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2708-STBA | 8.4" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2708-STBD | 8.4" | SVGA: 800 x 600 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2708-VTBA | 8.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2708-VTBD | 8.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2705-VTBD | 5.7" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2512-STBA | 12.1" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | ||
| GT2512-STBD | 12.1" | SVGA: 800 x 600 dots | 24 V DC (+25%, -20%) | Standard | ||
| GT2512F-STNA | 12.1" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Open frame (Stud) |
Specification comparisons
Displays a list of checked products specifications (up to 10 items).