Factory Automation

Font Size:

FX-16EYR-ES-TB/UL

Performance specifications

Output specifications Connection form
Output type
External power supply
Max. load Resistance load
Inductive load
Min. load
Response time OFF→ON
ON→OFF
Insulation of circuit
Indication of operation
Power consumption
Output circuit configuration
Terminal block (M3.5 screws)
Connect to the PLC with a connector.
Relay
250 V AC or less, 30 V DC or less
2 A/1 point
Make sure that the total load current of 4 resistance load points is 8 A or less.
80 VA
5 V DC, 2 mA (reference value)
Approx. 10 ms
This response time does not include the response delay of the PLC.
Approx. 10 ms
This response time does not include the response delay of the PLC.
Mechanical insulation
When power is applied to relay coil, LED is lit.
1.92 W (80 mA 24 V DC)
<>
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次