Performance specifications
| Output specifications | Connection form | |
| Output type | ||
| External power supply | ||
| Max. load | Resistance load | |
| Inductive load | ||
| Min. load | ||
| Response time | OFF→ON | |
| ON→OFF | ||
| Insulation of circuit | ||
| Indication of operation | ||
| Power consumption | ||
| Output circuit configuration | ||
Terminal block (M3.5 screws) Connect to the PLC with a connector. |
Relay |
250 V AC or less, 30 V DC or less |
2 A/1 point Make sure that the total load current of 4 resistance load points is 8 A or less. |
80 VA |
5 V DC, 2 mA (reference value) |
Approx. 10 ms This response time does not include the response delay of the PLC. |
Approx. 10 ms This response time does not include the response delay of the PLC. |
Mechanical insulation |
When power is applied to relay coil, LED is lit. |
1.92 W (80 mA 24 V DC) |
< |