Factory Automation

Font Size:

FX-16EYS-TB

Performance specifications

Output specifications Connection form
Output type
External power supply
Max. load Resistance load
Inductive load
Min. load
Response time OFF→ON
ON→OFF
Open circuit leakage current
Insulation of circuit
Indication of operation
Power consumption
Output circuit configuration
Terminal block (M3.5 screws)
Connect to the PLC with a connector.
Triac (SSR)
85 to 242 V AC
0.3 A/1 point
When a load with high rush current is turned on and off frequently, the root-mean-square current should be 0.2 A or less.
Make sure that the total load current of 4 resistance load points is 0.8 A or less.
15 VA/100 V AC
36 VA/240 V AC
0.4 VA/100 V AC
1.6 VA/200 V AC
2 ms or less
This response time does not include the response delay of the PLC.
12 ms or less
This response time does not include the response delay of the PLC.
1 mA/100 V AC
2 mA/200 V AC
Photocoupler insulation
LED is lit when photo-thyristor power is supplied
2.7 W (112 mA 24 V DC)
<>
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次