Factory Automation

Font Size:

FX-16EYT-ES-TB/UL

Performance specifications

Output specifications Connection form
Output type
External power supply
Max. load Resistance load
Inductive load
Response time OFF→ON
ON→OFF
Open circuit leakage current
Insulation of circuit
Output element’s ON voltage
Indication of operation
Power consumption
Output circuit configuration
Terminal block (M3.5 screws)
Connect to the PLC with a connector.
Transistor/sink output
5-30 V DC
0.5 A/1 point
Make sure that the total load current of 4 resistance load points is 0.8 A or less.
12 W/24 V DC
0.2 ms or less/24 V DC
This response time does not include the response delay of the PLC.
1.5 ms or less/24 V DC
This response time does not include the response delay of the PLC.
0.1 mA/30 V DC
Photocoupler insulation
1.5 V
LED is lit when photo-coupler power is supplied
2.7 W (112 mA 24 V DC)
<>
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次