Performance specifications
| Output specifications | |
| Output type | |
| Number of output points | |
| Rated load voltage | |
| Maximum load current | |
| Maximum inrush current | |
| Leakage current at OFF | |
| Maximum voltage drop at ON | |
| Output response time | OFF to ON |
| ON to OFF | |
| Surge suppressor | |
| Protection function | Overheat protection function |
| Overload protection function | |
| External power supply for output part | Voltage |
| Current | |
| Output common terminal arrangement | |
| Common specifications | |
| Dielectric withstand voltage | |
| Insulation resistance | |
| Protection degree | |
| Station type | |
| CC-Link IE TSN Class | |
| CC-Link IE TSN protocol version | CC-Link IE TSN Class B |
| CC-Link IE TSN Class A | |
| Maximum response time for time-managed polling | CC-Link IE TSN Class A |
| Network topology | |
| Multicast filter | |
| Cyclic transmission | RX/RY points |
| RWr/RWw points | |
| Module power supply | Voltage |
| Current | |
| External interface | |
| External dimensions | Height |
| Width | |
| Depth | |
| Weight | |
| Ethernet specifications | |
| Transmission specifications | Data transmission speed |
| Communication mode | |
| Interface | |
| Maximum frame size | |
| Maximum segment length | |
| Number of cascaded connections | |
| IP version | |
Transistor output (source type) |
16 points |
12/24 V DC (ripple ratio: within 5 %) (allowable voltage range: 10.2...28.8 V DC) |
0.5 A/point, 4 A/common |
Current is limited by the overload protection function. |
0.1 mA or less |
0.5 V DC (TYP.) 0.5 A, 0.8 V DC (MAX.) 0.5 A |
0.5 ms or less |
1.0 ms or less (resistive load) |
Zener diode |
Activated in increments of 1 point. |
Limit current with overload protection at overcurrent detection: 1.5 A or more/point Activated in increments of 1 point. |
12/24 V DC (ripple ratio: within 5 %) (allowable voltage range: 10.2...28.8 V DC) |
80 mA or less (TYP. 24 V DC/common), excluding external load current |
16 points points/common (1-wire, screw terminal block type) |
Between all DC external terminals and ground: 510 V AC for 1 minute |
Between all DC external terminals and ground: 10 MΩ or higher by 500 V DC insulation resistance tester |
IP2X |
CC-Link IE TSN Communication Mode: Remote station CC-Link IE Field Network Communication Mode: Remote device station |
CC-Link IE TSN Class B CC-Link IE TSN Class A |
Protocol version 2.0/1.0 |
Protocol version 2.0 |
512 µs |
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology |
Available |
16 points |
4 points |
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC) |
110 mA or less (at 24 V DC, all points ON) |
Communication part: RJ45 connector Module power supply part: Terminal block for module power supply and FG (two-piece spring clamp terminal block) I/O part: 18-point two-piece terminal block (M3 screw) |
54.5 mm |
147 mm |
57 mm |
0.21 kg |
1 Gbps/100 Mbps |
1000BASE-T: Full-duplex 100BASE-TX: Full-duplex |
RJ45 (AUTO MDI/MDI-X) |
1518 bytes |
100 m |
Consult the manufacturer of the switching hub used. |
IPv4 |
General specifications
| Operating ambient temperature | ||
| Storage ambient temperature | ||
| Operating ambient humidity | ||
| Storage ambient humidity | ||
| Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 | Under intermittent vibration |
| Under continuous vibration | ||
| Shock resistance | ||
| Operating atmosphere | ||
| Operating altitude | ||
| Installation location | ||
| Overvoltage category | ||
| Pollution degree | ||
| Equipment class | ||
0...55 ˚C |
-25...75 ˚C |
5...95 %RH, non-condensing |
5...95 %RH, non-condensing |
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, 3 times each in 3 directions X, Y, Z) |
No corrosive gases, flammable gases, less conductive dust |
0...2000 m |
Inside a control panel |
II or less |
2 or less |
Class I |