Performance specifications
Output specifications | |
Output type | |
Number of output points | |
Rated load voltage | |
Maximum load current | |
Maximum inrush current | |
Leakage current at OFF | |
Maximum voltage drop at ON | |
Output response time | OFF to ON |
ON to OFF | |
Surge suppressor | |
Protection function | Overheat protection function |
Overload protection function | |
External power supply for output part | Voltage |
Current | |
Output common terminal arrangement | |
Common specifications | |
Dielectric withstand voltage | |
Insulation resistance | |
Protection degree | |
Station type | |
CC-Link IE TSN Class | |
CC-Link IE TSN protocol version | CC-Link IE TSN Class B |
CC-Link IE TSN Class A | |
Maximum response time for time-managed polling | CC-Link IE TSN Class A |
Network topology | |
Multicast filter | |
Cyclic transmission | RX/RY points |
RWr/RWw points | |
Module power supply | Voltage |
Current | |
External interface | |
External dimensions | Height |
Width | |
Depth | |
Weight | |
Ethernet specifications | |
Transmission specifications | Data transmission speed |
Communication mode | |
Interface | |
Maximum frame size | |
Maximum segment length | |
Number of cascaded connections | |
IP version |
Transistor output (sink type) |
32 points |
12/24 V DC (ripple ratio: within 5 %) (allowable voltage range: 10.2...28.8 V DC) |
0.1 A/point, 3.2 A/common |
Current is limited by the overload protection function. |
0.1 mA or less |
0.1 V DC (TYP.) 0.1 A, 0.2 V DC (MAX.) 0.1 A |
0.1 ms or less |
0.8 ms or less (resistive load) |
Zener diode |
Activated in increments of 1 point. |
Limit current with overload protection at overcurrent detection: 1...3 A/point Activated in increments of 1 point. |
12/24 V DC (ripple ratio: within 5 %) (allowable voltage range: 10.2...28.8 V DC) |
40 mA or less (TYP. 24 V DC/common), excluding external load current |
32 points/common (1-wire, 40-pin connector type) |
Between all DC external terminals and ground: 510 V AC for 1 minute |
Between all DC external terminals and ground: 10 MΩ or higher by 500 V DC insulation resistance tester |
IP2X |
CC-Link IE TSN Communication Mode: Remote station CC-Link IE Field Network Communication Mode: Intelligent device station |
CC-Link IE TSN Class B CC-Link IE TSN Class A |
Protocol version 2.0/1.0 |
Protocol version 2.0 |
512 µs |
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology |
Available |
32 points |
4 points |
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC) |
120 mA or less (at 24 V DC, all points ON) |
Communication part: RJ45 connector Module power supply part: Terminal block for module power supply and FG (two-piece spring clamp terminal block) I/O part: 40-pin connector |
54.5 mm |
179 mm |
35.5 mm |
0.16 kg |
1 Gbps/100 Mbps |
1000BASE-T: Full-duplex 100BASE-TX: Full-duplex |
RJ45 (AUTO MDI/MDI-X) |
1518 bytes |
100 m |
Consult the manufacturer of the switching hub used. |
IPv4 |
General specifications
Operating ambient temperature | ||
Storage ambient temperature | ||
Operating ambient humidity | ||
Storage ambient humidity | ||
Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 | Under intermittent vibration |
Under continuous vibration | ||
Shock resistance | ||
Operating atmosphere | ||
Operating altitude | ||
Installation location | ||
Overvoltage category | ||
Pollution degree | ||
Equipment class |
0...55 ˚C |
-25...75 ˚C |
5...95 %RH, non-condensing |
5...95 %RH, non-condensing |
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, 3 times each in 3 directions X, Y, Z) |
No corrosive gases, flammable gases, less conductive dust |
0...2000 m |
Inside a control panel |
II or less |
2 or less |
Class I |