Factory Automation

Font Size:

NZ81GN11-T2

Performance specifications

CC-Link IE TSN specifications
Maximum number of link points per network RX
RY
RWr
RWw
LB
LW
Maximum number of link points per station RX
RY
RWr
RWw
LB
LW
Transient transmission
Transient transmission capacity
Transient reception capacity
Communication speed
Minimum synchronization cycle
CC-Link IE TSN Class
CC-Link IE TSN protocol version
Network topology
Communication cable
Maximum station-to-station distance
Overall cable distance
Maximum number of connectable stations
Number of pieces of connectable CC-Link IE TSN Communication Software
Block data assurance per station
Maximum number of networks
Maximum number of groups
Communication method
Multicast filter
Encoding method
Jumbo frame
Ethernet specifications
Transmission specifications Data transmission speed
Communication mode
Maximum frame size
Maximum segment length
Number of cascaded connections
IP version
Hardware specifications
Number of installable boards
Installation slot
Exclusive slots
Personal computer connection I/F
Personal computer transfer speed
Number of personal computer lanes
Internal current consumption (3.3 V DC)
External dimensions Height
Width
Depth
Weight
 
16K points (16384 points, 2K bytes)
16K points (16384 points, 2K bytes)
8K points (8192 points, 16K bytes)
8K points (8192 points, 16K bytes)
32K points (32768 points, 4K bytes)
16K points (16384 points, 32K bytes)
16K points (16384 points, 2K bytes)
16K points (16384 points, 2K bytes)
8K points (8192 points, 16K bytes)
8K points (8192 points, 16K bytes)
32K points (32768 points, 4K bytes)
16K points (16384 points, 32K bytes)
Communication with MD functions
Maximum 1920 bytes
Receive buffer (internal memory) 2K bytes × 128 (total: 256K bytes)
1 Gbps/100 Mbps
125.00 µs
CC-Link IE TSN Class B
Protocol version 2.0/1.0
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology
Ethernet cable which satisfies 1000BASE-T standard: Category 5e or higher, straight cable (double shielded, STP)
100 m
Line topology:12000 m (when 121 stations are connected)
Ring topology:12100 m (when 121 stations are connected)
Others:Depends on the system configuration.
121 stations (master station: 1, device station: 120)
2
121
239
32
Time sharing method/time-managed polling method
Supported
8B10B
Not supported
 
1 Gbps/100 Mbps
1000BASE-T: Full-duplex
100BASE-TX: Full-duplex
1518 bytes
100 m
Consult the manufacturer of the switching hub used.
IPv4
 
Maximum 4 boards
PCI Express® X1, X4, X8, X16 slot (standard/low profile, half size)
1 slot
PCI Express
Maximum 5 Gbps when connected with PCI Express 2.0
X1
1.14 A
Standard size: 121 mm
Low profile size : 80 mm
18.5 mm
181 mm
Standard size: 0.08 kg
Low profile size : 0.08 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502:2021 and IEC 61131-2:2017
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
0...55 ˚C
-25...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Constant amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 10 m/s2
Sweep count: 10 times each in X, Y, Z directions
Compliant with JIS B 3502:2021 and IEC 61131-2:2017
(150 m/s2, 3 times each in 3 directions X, Y, Z)
No corrosive gases, flammable gases, less conductive dust
0...2000 m
Inside a control panel for indoor use
II or less
2 or less
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次