Factory Automation

Font Size:

RJ71GN11-T2

Performance specifications

CC-Link IE TSN specifications
Maximum number of link points per network RX
RY
RWr
RWw
LB
LW
Maximum number of link points per station Master station and local stations RX
RY
RWr
RWw
LB
LW
Safety communication function Maximum number of safety connections per station
Maximum number of safety connections per the same communication destination station
Maximum number of link points per safety connection
Transient transmission capacity
Communication speed
Minimum synchronization cycle
CC-Link IE TSN Class
CC-Link IE TSN protocol version
Maximum number of connectable CC-Link IE TSN Communication Software
Network topology
Communication cable
Maximum station-to-station distance
Overall cable distance
Maximum number of connectable stations
Maximum number of networks
Communication method
Multicast filter
Ethernet specifications
Transmission specifications Data transmission speed
Communication mode
Interface
Maximum frame size
Jumbo frame
Maximum segment length
Number of cascaded connections
IP version
Sending/receiving data storage memory Number of simultaneously open connections
Hardware specifications
Number of occupied I/O points
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
 
16K points (16384 points, 2K bytes)
16K points (16384 points, 2K bytes)
8K points (8192 points, 16K bytes)
8K points (8192 points, 16K bytes)
32K points (32768 points, 4K bytes)
When the number of link points is extended: 128K points (131072 points, 16K bytes)
16K points (16384 points, 32K bytes)
When the number of link points is extended: 512K points (524288 points, 1024K bytes)
16K points (16384 points, 2K bytes)
16K points (16384 points, 2K bytes)
8K points (8192 points, 16K bytes)
8K points (8192 points, 16K bytes)
32K points (32768 points, 4K bytes)
When the number of link points is extended: 128K points (131072 points, 16K bytes)
16K points (16384 points, 32K bytes)
When the number of link points is extended: 512K points (524288 points, 1024K bytes)
Master station: 120 connections
Local staion: 1 connection
1 connection
input: 8 words
output: 8 words
Maximum 1920 bytes
1 Gbps/100 Mbps
125.00 µs
CC-Link IE TSN Class B
Protocol version 2.0/1.0
2
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology
Ethernet cable which satisfies 1000BASE-T standard: Category 5e or higher, straight cable (double shielded, STP)
100 m
Line topology: 12000 m (when 121 stations are connected)
Ring topology: 12100 m (when 121 stations are connected)
Others: Depends on the system configuration
121 stations (master station: 1, device station: 120, extension modules included)
239
Time sharing method/time-managed polling method
Available
 
1 Gbps/100 Mbps
1000BASE-T: Full-duplex
100BASE-TX: Full-duplex
RJ45 (AUTO MDI/MDI-X)
1518 bytes
Not available
100 m
Consult the manufacturer of the switching hub used.
IPv4
Connection with MELSOFT products and a GOT: 8 connections
Connection to SLMP-compatible devices: 8 connections
 
32 points (I/O assignment: Intelligent 32 points)
0.81 A
106 mm (base unit mounting side: 98 mm)
27.8 mm
110 mm
0.2 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次