Factory Automation

Font Size:

QS0J61BT12

Performance specifications

Transmission speed
Maximum overall cable distance (Maximum transmission distance) Ver. 1.10 156 kbps
625 kbps
2.5 Mbps
5 Mbps
10 Mbps
Station type
Maximum number of connected stations
Maximum number of link points per system
Link points per remote station Safety remote I/O station Number of occupied stations: 1 station
Standard remote I/O station Number of occupied stations: 1 station
Number of occupied stations: 2 stations
Number of occupied stations: 3 stations
Number of occupied stations: 4 stations
Communication method
Synchronization method
Encoding method
Network topology
Transmission format
Error control system Safety remote I/O station
Standard remote I/O station
Communication cable
Number of occupied I/O points
Internal current consumption (5 V DC)
Weight
156 kbps/625 kbps/2.5 Mbps/5 Mbps/10 Mbps (selectable)
1200 m
900 m
400 m
160 m
100 m
Safety master station
64
Remote I/O (RX, RY) : 2048 points
Remote register (RWw) : 256 points
Remote register (RWr) : 256 points
Remote input (RX) : 32 points
Remote output (RY) : 32 points
Remote register (RWw) : 0 points
Remote register (RWr) : 0 points
Remote input (RX) : 32 points
Remote output (RY) : 32 points
Remote register (RWw) : 4 points
Remote register (RWr) : 4 points
Remote input (RX) : 64 points
Remote output (RY) : 64 points
Remote register (RWw) : 8 points
Remote register (RWr) : 8 points
Remote input (RX) : 96 points
Remote output (RY) : 96 points
Remote register (RWw) : 12 points
Remote register (RWr) : 12 points
Remote input (RX) : 128 points
Remote output (RY) : 128 points
Remote register (RWw) : 16 points
Remote register (RWr) : 16 points
Broadcast polling method
Frame synchronization method
NRZI method
Bus (RS-485)
HDLC compliant
CRC32 (X32 + X26 + X23 + X22 + X16 + X12 + X11 + X10 + X8 + X7 + X5 + X4 + X2 + X + 1)
CRC16 (X16 + X12 + X5 + 1)
Ver.1.10 compatible CC-Link dedicated cable
CC-Link dedicated cable (Ver.1.00 compatible)
CC-Link dedicated high-performance cable (Ver.1.00 compatible)
32 points (I/O assignment: Intelligent 32 points)
0.46 A
0.12 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次