Factory Automation

Font Size:

QS0J65BTS2-4T

Performance specifications

Number of output points
Rated load voltage
Operating load voltage range
Maximum load current
Maximum inrush current
Leakage current at OFF
Maximum voltage drop at ON
Protection function
Output type
Output response time OFF to ON
ON to OFF
Output response time of safety remote station OFF to ON
ON to OFF
Surge suppressor
Output common terminal arrangement
Common current
Output isolation method
Dielectric withstand voltage
Insulation resistance
Protection degree
Station type
Number of occupied stations
Number of accesses to nonvolatile memory inside module
Safety remote station refresh response processing time
External power supply Voltage
Current
Protection function
Fuse
Module power supply Voltage
Current
Protection function
Fuse
Allowable momentary power failure time
External interface
Weight
4 points (source + sink type)
2 points (source + source type)
24 V DC
19.2...28.8 V DC (ripple ratio: within 5 %)
0.5 A/point
1.0 A, 10 ms or less
0.5 mA or less
1.0 V DC or less
Output overload protection function
Source + sink type
Source + source type
0.4 ms or less (24 V DC)
0.4 ms or less (24 V DC)
11.2 ms or less
10.4 ms or less
Zener diode
4 points/common (2-wire, spring clamp terminal block type)
Maximum 2 A
Photocoupler
Between all DC external terminals and ground: 500 V AC for 1 minute
Between all DC external terminals and ground: 10 MΩ or higher by 500 V DC insulation resistance tester
IP2X
Safety remote I/O station
1 station
1012 times
9.6 ms
19.2...28.8 V DC (ripple ratio within 5 %)
45 mA (at 24 V DC and all points ON, excluding the external load current)
External power supply overvoltage protection function, external power supply overcurrent protection function
8 A (not replaceable)
19.2...28.8 V DC (ripple ratio: within 5 %)
95 mA or less (at 24 V DC, all points ON)
Module power supply overvoltage protection function, module power supply overcurrent protection function
0.8 A (not replaceable)
Within 10 ms
Communication part, module power supply part: 7-point two-piece terminal block (M3 screw)
I/O power supply part, I/O part: two-piece spring clamp terminal block
0.45 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Equipment class
0...55 ˚C
-40...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, duration of action 11 ms, 3 times in X, Y, Z directions respectively by sine half-wave pulse)
No corrosive gases
0...2000 m
Inside a control panel
II or less
2 or less
Class III
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次