Performance specifications
Maximum number of link points per network | RX | |
RY | ||
RWr | ||
RWw | ||
Maximum number of link points per station | Master station | RX |
RY | ||
RWr | ||
RWw | ||
Local station | RX | |
RY | ||
RWr | ||
RWw | ||
Safety communication function | Maximum number of safety connections per station | |
Maximum number of link points per safety connection | ||
Communication speed | ||
Network topology | ||
Communication cable | ||
Maximum station-to-station distance | ||
Overall cable distance | ||
Number of cascade connections | ||
Maximum number of connectable stations | ||
Number of connectable safety stations | ||
Maximum number of networks | ||
Communication method | ||
Number of occupied I/O points | ||
Internal current consumption (5 V DC) | ||
External dimensions | Height | |
Width | ||
Depth | ||
Weight |
16K points (16384 points, 2K bytes) |
16K points (16384 points, 2K bytes) |
8K points (8192 points, 16K bytes) |
8K points (8192 points, 16K bytes) |
16K points (16384 points, 2K bytes) |
16K points (16384 points, 2K bytes) |
8K points (8192 points, 16K bytes) |
8K points (8192 points, 16K bytes) |
2K points (2048 points, 256K bytes) |
2K points (2048 points, 256K bytes) |
1K points (1024 points, 2K bytes) 256 points (512 bytes) when communication mode is "High-Speed" |
1K points (1024 points, 2K bytes) 256 points (512 bytes) when communication mode is "High-Speed" |
Asynchronous mode: 31 connections Synchronous mode: 8 connections |
input: 8 words output: 8 words |
1 Gbps |
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology |
An Ethernet cable that meets the 1000BASE-T standard: Category 5e or higher (double shielded, STP), straight cable |
100 m (conforms to ANSI/TIA/EIA-568-B (Category 5e)) |
Line topology: 12000 m (when 121 stations are connected) Star topology: Depends on the system configuration Ring topology: 12100 m (when 121 stations are connected) |
20 levels maximum |
121 stations (master station: 1, device station: 120) |
32 stations |
239 |
Token passing method |
32 points (I/O assignment: Intelligent 32 points) |
0.85 A |
98 mm |
27.4 mm |
115 mm |
0.18 kg |