Factory Automation

Font Size:

QS034B-E

Performance specifications

Number of mountable I/O modules
Possibility of extension
Applicable module
Applicable power supply module
Internal current consumption (5 V DC)
Mounting hole size
External dimensions Height
Width
Depth
Weight
DIN rail mounting adapter type
4
Not extendable
MELSEC-QS series modules
MELSEC-QS series power supply module
0.10 A
M4 screw hole or ø4.5 hole (for M4 screw)
98 mm
245 mm
44.1 mm
0.28 kg
Q6DIN2 (sold separately)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次